EL5101 - Extended operating mode (from FW14/HW09)
Through the further development of the EL5101 an enhanced operating mode is available (from firmware 14 / hardware 09), which can be parameterized in the TwinCAT System Manager, depending on the hardware used.
Older EL5101 devices do not support this extended operating mode (see following Table )!
Operating modes EL5101 | |||
---|---|---|---|
Version | From | ESI | Functional description |
normal operating mode | 03/05 | from EL5101-0000-0000 | All basic functions as described above |
enhanced operating mode | 14/09 | from EL5101-0000-1018 | Changes to the normal operating mode
|
Compatibility in the case of service
|
Irrespective of the hardware/firmware version, after integration into a system an EL5101 reports in normal operating mode.
During commissioning the user has to decide with what functionality, i.e. in what operating mode, the EL5101 is to be used. This depends on the required functions and, of course, the hardware version. Hardware older then firmware 14/hardware 09, for example, will not support enhanced operating mode functions.
Combination of functions from different operating modes is not possible.
Specific settings are described in chapter “EL5101 - Commissioning”.