Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Firmware and hardware must be compatible; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- The newest possible firmware for the respective hardware should be implemented
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Observe the notes on the firmware update in the EtherCAT System Manual in chapter “Firmware Update”. |
EL5101 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
07 | 04 |
| 2007/12 |
08 | 05 |
| 2008/02 |
07–10 | 06 |
| 2008/03 |
07 |
| 2008/04 | |
08 |
| 2008/05 | |
09 |
| 2008/05 | |
10 |
| 2008/08 | |
08–17 | 11 | EL5101-0000-1018 | 2009/01 |
12 |
| 2009/02 | |
13 |
| 2009/02 | |
14 |
| 2009/02 | |
15 | EL5101-0000-1019 | 2009/04 | |
16 |
| 2009/09 | |
17 |
| 2009/09 | |
EL5101-0000-1020 | 2010/05 | ||
EL5101-0000-1021 | 2012/06 | ||
EL5101-0000-1022 | 2012/10 | ||
18–33* | 18 | EL5101-0000-1023 | 2013/04 |
EL5101-0000-1024 | 2014/11 | ||
19* |
| 2018/11 | |
EL5101-0010 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
00–12 | 01 | EL5101-0010-0016 | 2010/10 |
EL5101-0010-0017 | 2012/06 | ||
EL5101-0010-0018 | 2012/10 | ||
EL5101-0010-0019 | 2014/11 | ||
13–17* | 02* |
| 2022/04 |
EL5101-0011 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
07–17* | 01* | EL5101-0011-0016 | 2016/10 |
EL5101-0090 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
24–25 | 01 | EL5101-0090-0016 | 2017/10 |
26–34* | 02 | EL5101-0090-0017 | 2018/11 |
03* |
| 2020/11 | |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff website whether more up-to-date documentation is available. |