Output data

Output data 1:

Process data can be read via CoE but cannot be set.

In the following descriptions, the corresponding CoE index is always included as a reference in addition to the name of the process data.

  • Please note that while the input and output process data (0x6xxx/0x7xxx) can be read via the CoE directory, they cannot be set via the CoE directory!

Index 7000 Outputs

Index (hex)

Name

Meaning

Data type

Flags

Default

7000:0

Outputs

Length of this object

UINT8

RO

0x02 (2dec)

7000:01

Ctrl

Control byte

UINT8

RO

0x00 (0dec)

7000:02

Value

The counter value to be set via “CNT_SET” (CB.02).

UINT16

RO

0x0000 (0dec)