Input data

Input data 1:

Process data can be read via CoE but cannot be set.

In the following descriptions, the corresponding CoE index is always included as a reference in addition to the name of the process data.

  • Please note that while the input and output process data (0x6xxx/0x7xxx) can be read via the CoE directory, they cannot be set via the CoE directory!

Index 6000 Inputs

Index (hex)

Name

Meaning

Data type

Flags

Default

6000:0

Inputs

Length of this object

UINT8

RO

0x06 (6dec)

6000:01

Status

Status byte

UINT8

RO

0x00 (0dec)

6000:02

Value

meter reading

UINT16

RO

0x0000 (0dec)

6000:03

Latch

Latch value

UINT16

RO

0x0000 (0dec)

6000:04

Frequency

Frequency value (resolution: 0.01 Hz / digit) [fixed 10 ms measuring window]

UINT32

RO

0x00000000 (0dec)

6000:05

Period

Period (resolution 500 ns / digit)

UINT16

RO

0x0000 (0dec)

6000:06

Window

Measured value of the variable timeframe (“Frequency window” (0x8001:01)

UINT16

RO

0x0000 (0dec)