Process data and configuration
The principles for the oversampling function and the mode of operation of the EL5101-0011 with the use of the SYNC0 and SYNC1 pulses are explained in the section “Principles of the oversampling function”.
The setting of the various parameters using the Beckhoff TwinCAT System Manager is described in the following chapter. The EL5101-0011 offers the following process data:

Oversampling settings, distributed clocks (DC)
The oversampling factor can be set on the “DC” tab (see figure below). The oversampling factor n is set to 1 in the delivery condition. When an entry is selected in the dialog, the correct sampling ratio at distributed clock level and the correct number of process data to be transferred are set automatically.
![]() | Sampling frequency If an oversampling factor is required that does not appear in the list, the user has to specify the ratio between the SYNC0 pulse and the SYNC1 pulse within the permitted limits, based on the information found in “Principles of the oversampling function”. Please refer to the note “Maximum sampling frequency / minimum cycle time”. |

Sampling times TSYNC0 apply to EL5101-0011:
Oversampling factor | Cycle time TSYNC1 | ||||
|---|---|---|---|---|---|
500 µs | 1,000 µs | 2,000 µs | 5,000 µs | 10,000 µs | |
1 | 500.00 µs | 1,000.00 µs | 2,000.00 µs | 5,000.00 µs | 10,000.00 µs |
2 | 250.00 µs | 500.00 µs | 1,000.00 µs | 2,500.00 µs | 5,000.00 µs |
4 | 125.00 µs | 250.00 µs | 500.00 µs | 1,250.00 µs | 2,500.00 µs |
5 | 100.00 µs | 200.00 µs | 400.00 µs | 1,000.00 µs | 2,000.00 µs |
8 | 62.50 µs | 125.00 µs | 250.00 µs | 625.00 µs | 1,250.00 µs |
10 | 50.00 µs | 100.00 µs | 200.00 µs | 500.00 µs | 1,000.00 µs |
16 | 31.25 µs | 62.50 µs | 125.00 µs | 312.50 µs | 625.00 µs |
20 | 25.00 µs | 50.00 µs | 100.00 µs | 250.00 µs | 500.00 µs |
25 | 20.00 µs | 40.00 µs | 80.00 µs | 200.00 µs | 400.00 µs |
32 | 15.63 µs | 31.25 µs | 62.50 µs | 156.25 µs | 312.50 µs |
40 | 12.50 µs | 25.00 µs | 50.00 µs | 125.00 µs | 250.00 µs |
50 | 10.00 µs | 20.00 µs | 40.00 µs | 100.00 µs | 200.00 µs |
64 | Not permissible, because TSYNC0 < 10 µs | 15.63 µs | 31.25 µs | 78.125 µs | 156.25 µs |
80 | Not permissible, because TSYNC0 < 10 µs | 12.50 µs | 25.00 µs | 62.50 µs | 125.00 µs |
100 | Not permissible, because TSYNC0 < 10 µs | 10.00 µs | 20.00 µs | 50.00 µs | 100.00 µs |
Sampling frequencies FSYNC0 apply to EL5101-0011:
Oversampling factor | Cycle time TSYNC1 | ||||
|---|---|---|---|---|---|
500 µs | 1,000 µs | 2,000 µs | 5,000 µs | 10,000 µs | |
1 | 2.0 kSps | 1.0 kSps | 0.5 kSps | 0.2 kSps | 0.1 kSps |
2 | 4.0 kSps | 2.0 kSps | 1.0 kSps | 0.4 kSps | 0.2 kSps |
4 | 8.0 kSps | 4.0 kSps | 2.0 kSps | 0.8 kSps | 0.4 kSps |
5 | 10.0 kSps | 5.0 kSps | 2.5 kSps | 1.0 kSps | 0.5 kSps |
8 | 16.0 kSps | 8.0 kSps | 4.0 kSps | 1.6 kSps | 0.8 kSps |
10 | 20.0 kSps | 10.0 kSps | 5.0 kSps | 2.0 kSps | 1.0 kSps |
16 | 32.0 kSps | 16.0 kSps | 8.0 kSps | 3.2 kSps | 1.6 kSps |
20 | 40.0 kSps | 20.0 kSps | 10.0 kSps | 4.0 kSps | 2.0 kSps |
25 | 50.0 kSps | 25.0 kSps | 12.5 kSps | 5.0 kSps | 2.5 kSps |
32 | 64.0 kSps | 32.0 kSps | 16.0 kSps | 6.4 kSps | 3.2 kSps |
40 | 80.0 kSps | 40.0 kSps | 20.0 kSps | 8.0 kSps | 4.0 kSps |
50 | 100.0 kSps | 50.0 kSps | 25.0 kSps | 10.0 kSps | 5.0 kSps |
64 | Not permissible, because FSYNC0 > 100 kSps | 64.0 kSps | 32.0 kSps | 12.8 kSps | 6.4 kSps |
80 | Not permissible, because FSYNC0 > 100 kSps | 80.0 kSps | 40.0 kSps | 16.0 kSps | 8.0 kSps |
100 | Not permissible, because FSYNC0 > 100 kSps | 100.0 kSps | 50.0 kSps | 20.0 kSps | 10.0 kSps |
“StartTimeNextLatch”
The process data “StartTimeNextLatch” (index 0x1A01) is activated by default.
The “StartTimeNextlatch” process data is 32 bits wide. During each process data cycle the time is specified at which the next SYNC1 pulse and therefore the next block of sample values begins. “StartTimeNextLatch” thus changes in each cycle by the amount of that task cycle time with which this terminal is operated. This time specification is based on the terminal’s local Distributed Clocks time. The terminal maps only the 64-bit distributed clocks time.
In this way all samples can be synchronized with other time data within the EtherCAT bus based on the known oversampling factor.
Sample:
The terminal supplies in the regarded cycle with
cycle time = 1 ms (= 1,000,000 ns) and
oversampling factor n = 20,
a “StartTimeNextLatch” of 503,330,625,067,077,000dec and 20 measured values (counter value) of 32 bits each as process data.
The time of measurement of the 5th supplied position value is now to be determined, i.e. the Distributed Clocks time at which the 5th position value was determined.
The currently delivered set of 20 counter values was started at the time:
503,330,625,067,077,000 – 1,000,000 (cycle time) = 503,330,625,066,077,000 ns.
The time interval between the samples is 1.000.000/20 = 50.000 ns.
The 5th position value was thus determined at the time:
503,330,625,066,077,000 + ((5 - 1) * 50,000) = 503,330,625,066,027,000 ns
Special oversampling factor and Shift Time for the SYNC0 pulse
Notice | |
CAUTION! Risk of device damage! If these settings are changed in the System Manager, no plausibility checks are carried out on the software side. |
Setting the counter value – referencing:
Since incremental encoders do not provide a unique position specification immediately after power-up, a reference run should be performed.
The reference point can be set manually using the initial process data “Set counter” (index 0x7000:03).
“Set counter” (index 0x7000:03)
- In the process data “Set counter value” (index 0x7000:11), the value to be set as the reference value is written (default: 0).
- The function is enabled by setting the bit in the output process data “Set counter” (index 0x7000:03) to TRUE.
- The value from the process data “Set counter value” (index 0x7000:11) is written to the process data “Counter value” (index 0x6000:11).
- The value of the bit in the process data “Set counter done” (index 0x6000:03) is set to TRUE.
- Only when the value of the “Set counter done” bit (index 0x6000:03) is FALSE can the next reference value be written to the process data “Set counter” (index 0x6000:11) after reactivating the process data “Counter value” (index 0x7000:03).
Wire break detection/Open circuit detection
- A separate wire break detection can be activated for each of the channels A, B, and C (index 0x8000:0B, 0x8000:0C, 0x8000:0D).
- By default, wire break detection is enabled for channels A and B.
- A differential voltage of -0.475 V > Vid >+0.475 V (typical, subject to change) is detected as a wire break.
- A detected wire break is indicated by the process data “Open circuit” (index 0x6000:07) = TRUE.
A wire break is also indicated separately in indices 0xA000:01 (track A), 0xA000:02 (track B), and 0xA000:03 (track C). - The input process data “TxPDO State” also becomes TRUE when a wire break is detected, since the data must be assumed to be invalid.
Further cyclic information
In addition, the following cyclic information is available:
Variable | Meaning |
|---|---|
Sync error | In DC mode: Indicates whether a synchronization error occurred during the previous cycle. This means a SYNC signal was triggered in the terminal, although no new process data were available (0 = OK, 1 = NOK). |
TxPDO State | Indicates whether an error has occurred (= TRUE). If an internal error is detected or an “open circuit” is reported, “TxPDO State” is set to TRUE, since the data must be assumed to be invalid. |
DcOutputShift, DcInputShift | In these static variables the System Manager announces the shift time to which this terminal has been set. The value is set once on activating/calculating the configuration and also depends on the customer-specific settings in the extended slave settings. It can be linked to offset calculations in the PLC. |
StartTimeNextLatch | See chapter “StartTimeNextLatch” |
