Standard objects
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave:
| UINT32 | RO | 0x00001389 (5001dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL5101-0011 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | - |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | - |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x13ED3052 (334311506dec) |
1018:03 | Revision | Revision number of the EtherCAT slave:
| UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave:
| UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 1600 ENC RxPDO-Map Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | ENC RxPDO-Map Control | PDO Mapping RxPDO 1 | UINT8 | RO | 0x04 (4dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (13 bits align) | UINT32 | RO | 0x0000:00, 13 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 32 |
Index 1810 ENC TxPDO-Par TxPdo 1 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1810:0 | ENC TxPDO-Par TxPdo 1 Samples Counter value | PDO Parameter TxPDO 17 | UINT8 | RO | 0x06 (6dec) |
1810:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must be transferred together with TxPDO 17. | OCTET-STRING[28] | RO | 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A |
Index 1811 ENC TxPDO-Par TxPdo 2 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1811:0 | ENC TxPDO-Par TxPdo 2 Samples Counter value | PDO Parameter TxPDO 18 | UINT8 | RO | 0x06 (6dec) |
1811:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 18. | OCTET-STRING[28] | RO | 10 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A |
Index 1812 ENC TxPDO-Par TxPdo 4 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1812:0 | ENC TxPDO-Par TxPdo 4 Samples Counter value | PDO Parameter TxPDO 19 | UINT8 | RO | 0x06 (6dec) |
1812:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 19. | OCTET-STRING[28] | RO | 10 1A 11 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A |
Index 1813 ENC TxPDO-Par TxPdo 5 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1813:0 | ENC TxPDO-Par TxPdo 5 Samples Counter value | PDO Parameter TxPDO 20 | UINT8 | RO | 0x06 (6dec) |
1813:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 20. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A |
Index 1814 ENC TxPDO-Par TxPdo 8 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1814:0 | ENC TxPDO-Par TxPdo 8 Samples Counter value | PDO Parameter TxPDO 21 | UINT8 | RO | 0x06 (6dec) |
1814:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 21. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 13 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A |
Index 1815 ENC TxPDO-Par TxPdo 10 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1815:0 | ENC TxPDO-Par TxPdo 10 Samples Counter value | PDO Parameter TxPDO 22 | UINT8 | RO | 0x06 (6dec) |
1815:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 22. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A |
Index 1816 ENC TxPDO-Par TxPdo 16 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1816:0 | ENC TxPDO-Par TxPdo 16 Samples Counter value | PDO Parameter TxPDO 23 | UINT8 | RO | 0x06 (6dec) |
1816:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 23. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A |
Index 1817 ENC TxPDO-Par TxPdo 20 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1817:0 | ENC TxPDO-Par TxPdo 20 Samples Counter value | PDO Parameter TxPDO 24 | UINT8 | RO | 0x06 (6dec) |
1817:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 24. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A |
Index 1818 ENC TxPDO-Par TxPdo 25 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1818:0 | ENC TxPDO-Par TxPdo 25 Samples Counter value | PDO Parameter TxPDO 25 | UINT8 | RO | 0x06 (6dec) |
1818:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 25. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A |
Index 1819 ENC TxPDO-Par TxPdo 32 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1819:0 | ENC TxPDO-Par TxPdo 32 Samples Counter value | PDO Parameter TxPDO 26 | UINT8 | RO | 0x06 (6dec) |
1819:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 26. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A |
Index 181A ENC TxPDO-Par TxPdo 40 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
181A:0 | ENC TxPDO-Par TxPdo 40 Samples Counter value | PDO Parameter TxPDO 27 | UINT8 | RO | 0x06 (6dec) |
181A:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 27. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1B 1A 1C 1A 1D 1A 1E 1A |
Index 181B ENC TxPDO-Par TxPdo 50 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
181B:0 | ENC TxPDO-Par TxPdo 50 Samples Counter value | PDO Parameter TxPDO 28 | UINT8 | RO | 0x06 (6dec) |
181B:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 28. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1C 1A 1D 1A 1E 1A |
Index 181C ENC TxPDO-Par TxPdo 64 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
181C:0 | ENC TxPDO-Par TxPdo 64 Samples Counter value | PDO Parameter TxPDO 29 | UINT8 | RO | 0x06 (6dec) |
181C:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 29. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1D 1A 1E 1A |
Index 181D ENC TxPDO-Par TxPdo 80 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
181D:0 | ENC TxPDO-Par TxPdo 80 Samples Counter value | PDO Parameter TxPDO 30 | UINT8 | RO | 0x06 (6dec) |
181D:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 30. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1E 1A |
Index 181E ENC TxPDO-Par TxPdo 100 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
181E:0 | ENC TxPDO-Par TxPdo 100 Samples Counter value | PDO Parameter TxPDO 31 | UINT8 | RO | 0x06 (6dec) |
181E:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 31. | OCTET-STRING[28] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A |
Index 1A00 ENC TxPDO-Map Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | ENC TxPDO-Map Status | PDO Mapping TxPDO 1 | UINT8 | RO | 0x0C (12dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x07 (Open circuit)) | UINT32 | RO | 0x6000:07, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x09 (Status of input A)) | UINT32 | RO | 0x6000:09, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0A (Status of input B)) | UINT32 | RO | 0x6000:0A, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0B (Status of input C)) | UINT32 | RO | 0x6000:0B, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0E (Sync error)) | UINT32 | RO | 0x6000:0E, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A00:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
Index 1A01 ENC TxPDO-Map NextSync1Time
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | ENC TxPDO-Map NextSync1Time | PDO Mapping TxPDO 2 | UINT8 | RO | 0x01 (1dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x19 (StartTimeNextLatch)) | UINT32 | RO | 0x6000:19, 64 |
Index 1A10 ENC TxPDO-Map TxPdo 1 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A10:0 | ENC TxPDO-Map TxPdo 1 Samples Counter value | PDO Mapping TxPDO 17 | UINT8 | RO | 0x01 (1dec) |
1A10:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A11 ENC TxPDO-Map TxPdo 2 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A11:0 | ENC TxPDO-Map TxPdo 2 Samples Counter value | PDO Mapping TxPDO 18 | UINT8 | RO | 0x02 (2dec) |
1A11:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
1A11:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A12 ENC TxPDO-Map TxPdo 4 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A12:0 | ENC TxPDO-Map TxPdo 4 Samples Counter value | PDO Mapping TxPDO 19 | UINT8 | RO | 0x04 (4dec) |
1A12:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A12:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A13 ENC TxPDO-Map TxPdo 5 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A13:0 | ENC TxPDO-Map TxPdo 5 Samples Counter value | PDO Mapping TxPDO 20 | UINT8 | RO | 0x05 (5dec) |
1A13:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A13:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A14 ENC TxPDO-Map TxPdo 8 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A14:0 | ENC TxPDO-Map TxPdo 8 Samples Counter value | PDO Mapping TxPDO 21 | UINT8 | RO | 0x08 (8dec) |
1A14:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A14:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A15 ENC TxPDO-Map TxPdo 10 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A15:0 | ENC TxPDO-Map TxPdo 10 Samples Counter value | PDO Mapping TxPDO 22 | UINT8 | RO | 0x0A (10dec) |
1A15:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A15:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A16 ENC TxPDO-Map TxPdo 16 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A16:0 | ENC TxPDO-Map TxPdo 16 Samples Counter value | PDO Mapping TxPDO 23 | UINT8 | RO | 0x10 (16dec) |
1A16:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A16:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A17 ENC TxPDO-Map TxPdo 20 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A17:0 | ENC TxPDO-Map TxPdo 20 Samples Counter value | PDO Mapping TxPDO 24 | UINT8 | RO | 0x14 (20dec) |
1A17:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A17:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A18 ENC TxPDO-Map TxPdo 25 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A18:0 | ENC TxPDO-Map TxPdo 25 Samples Counter value | PDO Mapping TxPDO 25 | UINT8 | RO | 0x19 (25dec) |
1A18:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A18:19 | SubIndex 025 | 25. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A19 ENC TxPDO-Map TxPdo 32 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A19:0 | ENC TxPDO-Map TxPdo 32 Samples Counter value | PDO Mapping TxPDO 26 | UINT8 | RO | 0x20 (32dec) |
1A19:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A19:20 | SubIndex 032 | 32. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A1A ENC TxPDO-Map TxPdo 40 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1A:0 | ENC TxPDO-Map TxPdo 40 Samples Counter value | PDO Mapping TxPDO 27 | UINT8 | RO | 0x28 (40dec) |
1A1A:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A1A:28 | SubIndex 040 | 40. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A1B ENC TxPDO-Map TxPdo 50 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1B:0 | ENC TxPDO-Map TxPdo 50 Samples Counter value | PDO Mapping TxPDO 28 | UINT8 | RO | 0x32 (50dec) |
1A1B:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A1B:32 | SubIndex 050 | 50. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A1C ENC TxPDO-Map TxPdo 64 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1C:0 | ENC TxPDO-Map TxPdo 64 Samples Counter value | PDO Mapping TxPDO 29 | UINT8 | RO | 0x40 (64dec) |
1A1C:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A1C:40 | SubIndex 064 | 64. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A1D ENC TxPDO-Map TxPdo 80 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1D:0 | ENC TxPDO-Map TxPdo 80 Samples Counter value | PDO Mapping TxPDO 30 | UINT8 | RO | 0x50 (80dec) |
1A1D:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A1D:50 | SubIndex 080 | 80. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1A1E ENC TxPDO-Map TxPdo 100 Samples Counter value
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1E:0 | ENC TxPDO-Map TxPdo 100 Samples Counter value | PDO Mapping TxPDO 31 | UINT8 | RO | 0x64 (100dec) |
1A1E:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
… | … | … | … | … | .. |
1A1E:64 | SubIndex 100 | 100. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the sync managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x01 (1dec) |
1C12:01 | SubIndex 001 | 1st allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x03 (3dec) |
1C13:01 | SubIndex 001 | 1st allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | SubIndex 002 | 2nd allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:03 | SubIndex 003 | 3rd allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A10 (6672dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x00000000 (0dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0xC007 (49159dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00000000 (0dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Command | With this entry the real required process data provision time can be measured.
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, and 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only). | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x00000000 (0dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0000 (0dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x00000000 (0dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Min. delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Command | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Max. delay time | Time between SYNC1 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0001 (1dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RW | 0x01 (1dec) |
F010:01 | SubIndex 001 | Profile 510 | UINT32 | RW | 0x000001FF (511dec) |
Index F082 MDP Profile Compatibility
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F082:0 | MDP Profile Compatibility | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
F082:01 | Compatible input cycle counter | - | BOOLEAN | RW | 0x00 (0dec) |