PDO Assignment
![]() | Setting the oversampling factor and position data via the "DC" tab Set the oversampling factor via the "DC" tab (see chapter "Oversampling settings distributed clocks (DC)". |
The process date "StartTimeNextLatch" (0x1A01) is enabled by default. To disable it,
- select the Sync Manager SM 3 in the upper left field "Sync Manager" (see figure above),
- disable 0x1A01 "FB Inputs NestSyncTime" in the field below "PDO Assignment".
- Restarting the EtherCAT system, or reloading the configuration in Config mode (F4), causes the EtherCAT communication to restart, and the process data is transferred from the terminal.
PDO assignment of Sync Managers, EL5031-0011
SM3, PDO Assignment 0x1C13 | ||||
|---|---|---|---|---|
Index | Size (byte.bit) | Name | PDO Content, Index | Size (byte.bit) |
0x1A00 (default) | 2.0 | Status_Error | 0.1 | |
Status_Ready | 0.1 | |||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | 0.1 | |||
Status_TxPDO State | 0.1 | |||
Status_Input Cycle counter | 0.2 | |||
0x1A01 (default) | 8.0 | StartTimeNextLatch | 8.0 | |
0x1A10 (default) | 8.0 | Position_ARRAY [0] | 8.0 | |
0x1A11 | 4.0 | Position_ARRAY [0] | 4.0 | |
0x1A12 | 16.0 | Position_ARRAY [0] | 8.0 | |
Position_ARRAY [1] | 8.0 | |||
0x1A13 | 8.0 | Position_ARRAY [0] | 4.0 | |
Position_ARRAY [1] | 4.0 | |||
0x1A14 | 32.0 | Position_ARRAY [0] | 8.0 | |
Position_ARRAY [1] | 8.0 | |||
Position_ARRAY [2] | 8.0 | |||
Position_ARRAY [3] | 8.0 | |||
0x1A15 | 16.0 | Position_ARRAY [0] | 4.0 | |
Position_ARRAY [1] | 4.0 | |||
Position_ARRAY [2] | 4.0 | |||
Position_ARRAY [3] | 4.0 | |||
0x1A16 | 40.0 | Position_ARRAY [0] | 8.0 | |
… |
|
| ||
Position_ARRAY [4] | 8.0 | |||
0x1A17 | 20.0 | Position_ARRAY [0] | 4.0 | |
… |
|
| ||
Position_ARRAY [4] | 4.0 | |||
0x1A18 | 64.0 | Position_ARRAY [0] | 8.0 | |
… |
|
| ||
Position_ARRAY [7] | 8.0 | |||
0x1A19 | 32.0 | Position_ARRAY [0] | 4.0 | |
… |
|
| ||
Position_ARRAY [7] | 4.0 | |||
0x1A1A | 80.0 | Position_ARRAY [0] | 8.0 | |
… |
|
| ||
Position_ARRAY [9] | 8.0 | |||
0x1A1B | 40.0 | Position_ARRAY [0] | 4.0 | |
… |
|
| ||
Position_ARRAY [9] | 4.0 | |||
0x1A1C | 80.0 | Position_ARRAY [0] | 8.0 | |
… |
|
| ||
Position_ARRAY [15] | 8.0 | |||
0x1A1D | 40.0 | Position_ARRAY [0] | 4.0 | |
… |
|
| ||
Position_ARRAY [15] | 4.0 | |||
SM3, PDO Assignment 0x1C13 | ||||
|---|---|---|---|---|
Index | Size (byte.bit) | Name | PDO Content | Size (byte.bit) |
0x1A1E | 160.0 | Position_ARRAY [0] | 8.0 | |
… |
|
| ||
Position_ARRAY [19] | 8.0 | |||
0x1A1F | 80.0 | Position_ARRAY [0] | 4.0 | |
… |
|
| ||
Position_ARRAY [19] | 4.0 | |||
0x1A20 | 200.0 | Position_ARRAY [0] | 8.0 | |
… |
|
| ||
Position_ARRAY [24] | 8.0 | |||
0x1A21 | 100.0 | Position_ARRAY [0] | 4.0 | |
… |
|
| ||
Position_ARRAY [24] | 4.0 | |||
0x1A23 | 128.0 | Position_ARRAY [0] | 4.0 | |
… |
|
| ||
Position_ARRAY [31] | 4.0 | |||
0x1A25 | 160.0 | Position_ARRAY [0] | 4.0 | |
… |
|
| ||
Position_ARRAY [39] | 4.0 | |||
0x1A27 | 200.0 | Position_ARRAY [0] | 4.0 | |
… |
|
| ||
Position_ARRAY [49] | 4.0 | |||
