Introduction

1 Channel SinCos Encoder Interface Terminal

Introduction 1:Fig.4: EL5021

The EL5021 SinCos EtherCAT terminal serves as interface for the direct connection of a measuring sensor, e.g. a measuring probe with sinusoidal voltage output 1 Vpp to the higher-level fieldbus.

The measuring signal is processed, interpolated and made available as a 32 bit value. The signal period resolution is 13 bit. The reference mark is also stored in a 32 bit value. The current count and the reference mark value can be read. The input frequency for the measuring signal inputs is 250 kHz.

The current counter reading can be zeroed (reset) or stored separately via the C track of the encoder, which is also called reference mark. The 5 V supply to the encoder is provided directly via the terminal connection points. The EL5021 features amplitude and frequency error detection of the input signals.

The EL5021 also provides an internal frequency measurement (from FW07).

It also supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT distributed clocks (DC). The use of encoder profiles enables simple and fast linking of process data to Motion Control applications.