Sample Program

Sample Program 1:

Using the sample programs

This document contains sample applications of our products for certain areas of application. The application notes provided here are based on typical features of our products and only serve as examples. The notes contained in this document explicitly do not refer to specific applications. The customer is therefore responsible for assessing and deciding whether the product is suitable for a particular application. We accept no responsibility for the completeness and correctness of the source code contained in this document. We reserve the right to modify the content of this document at any time and accept no responsibility for errors and missing information.

Sample Program 2: Download sample program

Sample Program 3:Fig.158: Connection for sample program

Starting the sample program

The application examples have been tested with a test configuration and are described accordingly.
Certain deviations when setting up actual applications are possible.

The following hardware and software were used for the test configuration:

The sample program contains

Procedure for starting the program

Sample Program 4:Fig.159: Searching the Ethernet adapter
Sample Program 5:Fig.160: Selection and confirmation of the Ethernet adapter
Sample Program 6:Fig.161: Activation of the configuration
Sample Program 7:Fig.162: Confirming the activation of the configuration
Sample Program 8:Fig.163: Generating variable mapping
Sample Program 9:Fig.164: Restarting TwinCAT in RUN mode
Sample Program 11:Fig.166: Confirming program start
Sample Program 12:Fig.167: PLC visualization screenshot