Information and diagnostic data
Index 90n0 AI Internal Data Ch.1, 2 (for 0 ≤ n ≤ 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n0:0 | AI Internal Data | Max. subindex | UINT8 | RO | 0x1B (27dec) |
90n0:02 | ADC Raw Value | ADC raw data, see data flow, chapter "Analog input commissioning" | INT32 | RO | 0x00000000 (0dec) |
90n0:03 | Value After Filter 1 | Current measured value after filter 1, see data flow, chapter "Analog input commissioning" | INT32 | RO | 0x00000000 (0dec) |
90n0:04 | Value After Interface | Current measured value after interface evaluation, see data flow, chapter "Analog input commissioning" | REAL32 | RO | 0x00000000 (0dec) |
90n0:05 | Value After Vendor Calibration | Current measured value after vendor adjustment, see data flow, chapter "Analog input commissioning" | REAL32 | RO | 0x00000000 (0dec) |
90n0:06 | Value After User Calibration | Current measured value after user adjustment, see data flow, chapter "Analog input commissioning" | REAL32 | RO | 0x00000000 (0dec) |
90n0:09 | Value After Filter 2 | Current measured value after filter 2, see data flow, chapter "Analog input commissioning" | REAL32 | RO | 0x00000000 (0dec) |
90n0:0B | Value After User Scale | Current measured value according to UserScale, see data flow, chapter "Analog input commissioning" | REAL32 | RO | 0x00000000 (0dec) |
90n0:0C | Actual Positive Peak Hold | Positive drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
90n0:0D | Actual Negative Peak Hold | Negative drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
90n0:14 | Underrange Error Counter | Counter for underrange errors | UINT32 | RO | 0x00000000 (0dec) |
90n0:15 | Overrange Error Counter | Counter for overrange errors | UINT32 | RO | 0x00000000 (0dec) |
90n0:16 | Limit 1 Counter Low | Counter for "Limit 1 Low" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:17 | Limit 1 Counter High | Counter for "Limit 1 High" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:18 | Limit 2 Counter Low | Counter for "Limit 2 Low" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:19 | Limit 2 Counter High | Counter for "Limit 2 High" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:1A | Tare Value | Tare value currently taken into account | REAL32 | RO | 0x00000000 (0dec) |
90n0:1B | Sampling Rate | Current effective sampling rate, [1/sec] | REAL32 | RO | 0x00000000 (0dec) |
Index 90n2 AI Info Data Ch.1, 2 (for 0 ≤ n ≤ 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n2:0 | AI Info Data | Max. subindex | UINT8 | RO | 0x12 (18dec) |
90n2:11 | Counter for changes to the vendor adjustment data | UINT32 | RO | 0x00000000 (0dec) | |
90n2:12 | Counter for changes to the user adjustment data | UINT32 | RO | 0x00000000 (0dec) |
Index 90n0 AO Internal Data Ch.3, 4 (for 2 ≤ n ≤ 3)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n0:0 | AO Internal Data | Max. subindex | UINT8 | RO | 0x0F (15dec) |
90n0:01 | Value after User Scale | Current output value after UserScale, see data flow, chapter "Analog output commissioning" | REAL32 | RO | 0x00000000 (0dec) |
90n0:02 | Warning Low Counter | Counter for "Warning Low" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:03 | Warning High Counter | Counter for "Warning High" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:05 | Watchdog Counter | Counter for "Watchdog" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:06 | Limiter Low Counter | Counter for "Limiter Low" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:07 | Limiter High Counter | Counter for "Limiter High" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:08 | Value After Slew Rate Limitation | Current output value after SlewRateLimitation, see data flow, chapter "Analog output commissioning" | REAL32 | RO | 0x00000000 (0dec) |
90n0:0A | Value After User Calibration | Current output value after user adjustment, see data flow, chapter "Commissioning analog output" | REAL32 | RO | 0x00000000 (0dec) |
90n0:0B | Value After Vendor Calibration | Current output value after vendor adjustment, see data flow, chapter "Analog output commissioning" | REAL32 | RO | 0x00000000 (0dec) |
90n0:0C | DAC Raw Value | Output value to the DAC | INT32 | RO | 0x00000000 (0dec) |
90n0:0F | Output Cycle Counter Error | Counter for "Output Cycle Counter Error" events | UINT32 | RO | 0x00000000 (0dec) |
Index 90n2 AO Info Data Ch.3, 4 (for 2 ≤ n ≤ 3)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n2:0 | AO Info Data | Max. subindex | UINT8 | RO | 0x12 (18dec) |
90n2:11 | Counter for changes to the vendor adjustment data | UINT32 | RO | 0x00000000 (0dec) | |
90n2:12 | Counter for changes to the user adjustment data | UINT32 | RO | 0x00000000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the Modular Device Profiles (MDP) Organizational information on the profiles used in the device and listed in 0xF010 | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (4dec) |
Index F010 Module Profile List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module Profile List | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
F010:01 | Subindex 001 | Profile 300 | INT32 | RO | 0x0000012C (300dec) |
F010:02 | Subindex 002 | Profile 300 | INT32 | RO | 0x0000012C (300dec) |
F010:03 | Subindex 003 | Profile 400 | INT32 | RO | 0x00000190 (400dec) |
F010:04 | Subindex 004 | Profile 400 | INT32 | RO | 0x00000190 (400dec) |
Index F900 DEV Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F900:0 | DEV Info Data | Largest subindex of this object | UINT8 | RO | 0x16 (22dec) |
F900:01 | Power Good | see chapter "Device diagnostic functions" | BOOLEAN | RO | 0x00 (0dec) |
F900:11 | Operating Time | UINT32 | RO | 0x00000000 (0dec) | |
F900:12 | Device Temperature | REAL32 | RO | 0x00000000 (0dec) | |
F900:13 | Min. Device Temperature | REAL32 | RO | 0x00000000 (0dec) | |
F900:14 | Max. Device Temperature | REAL32 | RO | 0x00000000 (0dec) | |
F900:15 | Supply Voltage | REAL32 | RO | 0x00000000 (0dec) | |
F900:16 | Controller Temperature | REAL32 | RO | 0x00000000 (0dec) |
Index F915 LED Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F915:0 | LED Status | Largest subindex of this object | UINT8 | RO | 0x0C (12dec) |
F915:01 | RUN | see chapter "Device diagnostic functions" | UINT32 | RO | 0x00000000 (0dec) |
F915:09 | Error Ch.1 | UINT32 | RO | 0x00000000 (0dec) | |
F915:0A | Error Ch.2 | UINT32 | RO | 0x00000000 (0dec) | |
F915:0B | Error Ch.3 | UINT32 | RO | 0x00000000 (0dec) | |
F915:0C | Error Ch.4 | UINT32 | RO | 0x00000000 (0dec) |
Index FB00 DEV Command
The command object is used for triggering an action in the terminal. The command is started by writing subindex 1 (request). Write access is disabled until the current command is completed.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | DEV Command | Largest subindex of this object | UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request | Command value, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x0000 (0dec) |
FB00:02 | Status | Command status, for use see corresponding application chapter | UINT8 | RW | 0x00 (0dec) |
FB00:03 | Response | Command response, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x00000000 (0dec) |