Connection EL4374

Notice

GND connections are designed for low current load!

GND is internally connected to 0 V, but the GND connections (not the 0 V connections) are designed for "currentless" voltage measurement or small currents and cannot be current-loaded beyond the intended use (>100 mA). This is why these channels are specified as "single-ended" with a ground reference.

Notice

Observe the analog manual!

The notes on analog cable layout/routing in the Beckhoff analog manual must be observed!

Notice

Maximum current load of the power contacts and connection points

  • The power contacts 24 V / 0 V may be loaded with max. 10 A each
  • Outgoing 24 V / 0 V terminal points may be loaded with max. 3 A each