Analog output connection

Voltage output 0..10 V / -10 ... +10 V

Analog output connection 1:
Fig.5: Connection example EL4374, voltage output, 2/4-wire

Current output 20 mA

Analog output connection 2:
Fig.6: Connection example EL4374, current output, 2/4-wire