Technical data
Technical data | EL3612 | EL3612-0020 |
---|---|---|
Number of inputs | 2 | |
Resolution | 24 bit | |
Sampling type | Multiplex | |
Ground reference | differential | |
Signal current | 0mA ... 20 mA | |
Max. input frequency | 3 kHz | |
Conversion time | ||
Measuring error | < ±0.01 % | |
< ± 0.5% | ||
Internal resistance | 85 Ω type. + diode voltage | |
Common-mode voltage Ucm | 10 V max. | |
Crosstalk attenuation | > 60 dB | |
Power supply for electronics | via the E-bus | |
Supports NoCoeStorage function | yes, from firmware 01 | |
Special features | - | |
Current consumption via E-bus | typ. 190 mA | |
Electrical isolation | 500 V (E-bus/signal voltage) | |
Configuration | via TwinCAT System Manager | |
Weight | approx. 60 g | |
Permissible ambient temperature range during operation | -25 °C ... +60 °C (extended temperature range) | 0°C … +55°C |
Permissible ambient temperature range during storage | -40 °C ... +85 °C | -25°C … +85°C |
Permissible relative humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Increased mechanical load capacity | yes, see also installation instructions for terminals with increased mechanical load capacity | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Marking / Approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
**) Notes concerning ageing effects on request
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |