Technical data
Technical data | EL3602-0000 | EL3602-0020 | EL3602-0010 | EL3602-0002 |
|---|---|---|---|---|
Number of inputs | 2 | |||
Resolution | 24 bit (including sign); PDO representation: 32 bits (including sign) | |||
Sampling type | Multiplex | |||
Ground reference | differential | |||
Signal voltage | - 10 V ... + 10 V | - 75 mV ... + 75 mV | - 200 mV ... + 200 mV | |
Input filter limit frequency | 3 kHz | 10 kHz | 10 kHz | |
Conversion time | ||||
Measuring error | < ±0.01 % | < ±0.05 % | ||
< ± 0.5% | ||||
Internal resistance | > 200 kΩ | |||
Common-mode voltage Ucm | 35 V max. | |||
Differential dielectric strength - destruction limit | 45 V max. | |||
Crosstalk attenuation | > 60 dB | |||
Power supply for electronics | via the E-bus | |||
Current consumption via E-bus | typ. 190 mA | |||
Supports NoCoeStorage function | yes, from firmware 01 | |||
Special features | - | - | ||
Electrical isolation | 500 V (E-bus/signal voltage) | |||
Configuration | via TwinCAT System Manager | |||
Weight | approx. 60 g | |||
Permissible ambient temperature range during operation | -25 °C ... +60 °C (extended temperature range) | |||
Permissible ambient temperature range during storage | -40 °C ... +85 °C | |||
Permissible relative humidity | 95%, no condensation | |||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |||
on 35 mm mounting rail conforms to EN 60715 | ||||
Increased mechanical load capacity | yes, see also installation instructions for terminals with increased mechanical load capacity | - | ||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |||
Protection class | IP20 | |||
Installation position | variable | |||
Marking / Approval*) | ||||
*) Real applicable approvals/markings see type plate on the side (product marking).
**) Notes concerning ageing effects on request
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |