Sync Manager (SM)
The scope of the offered process data can be viewed on the “Process data” tab in the TwinCAT System Manager (see fig. Process data tab SM2, EL34x3 + Process data tab SM3, EL34x3).


PDO Assignment
|
SM2, PDO assignment 0x1C12 | ||||
|---|---|---|---|---|
|
Index |
Index of excluded PDOs |
Size (Byte. Bit) |
Name |
PDO content |
|
0x1600 (default) |
- |
1.0 |
PM Outputs |
Index 0x7000:01 - Index |
|
0x1601(default) |
- |
1.0 |
PM Outputs |
Index 0x7010:01 - Index |
|
0x1602 (default) |
- |
1.0 |
PM Outputs |
Index 0x7020:01 - Index |
|
0x1603 (default) |
- |
2.0 |
PM Auxiliary Outputs Auxiliary | |
|
SM3, PDO Assignment 0x1C13 | ||||
|---|---|---|---|---|
|
Index |
Index of excluded PDOs |
Size (Byte. Bit) |
Name |
PDO content |
|
0x1A00 (default) |
- |
20.0 |
PM Inputs |
Index 0x6000:01 - STATUS_Overvoltage |
|
0x1A01 (default) |
- |
20.0 |
PM Inputs |
Index 0x6010:01 - STATUS_Overvoltage |
|
0x1A02 (default) |
- |
20.0 |
PM Inputs |
Index 0x6020:01 - STATUS_Overvoltage |
|
0x1A03 (default) |
- |
8.0 |
PM Auxiliary Inputs Auxiliary |
Index 0x6030:10 - STATUS_TxPDO Toggle |
Table 1: PDO assignment of the SyncManager