Output data

Index 7000 PM Outputs Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

7000:0

PM Outputs Ch.1

Largest subindex of this object

UINT8

RO

>1<

7000:01

Index

Request for variable output value channel 1 (see index 0x6000:1D)

UINT8

RW

0x00 (0dec)

Index 7010 PM Outputs Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

7010:0

PM Outputs Ch.2

Largest subindex of this object

UINT8

RO

>1<

7010:01

Index

Request for variable output value channel 2 (see index 0x6010:1D)

UINT8

RW

0x00 (0dec)

Index 7020 PM Outputs Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

7020:0

PM Outputs Ch.3

Largest subindex of this object

UINT8

RO

>1<

7020:01

Index

Request for variable output value channel 3 (see index 0x6020:1D)

UINT8

RW

0x00 (0dec)

Index 7030 PM Outputs Auxiliary

Index (hex)

Name

Meaning

Data type

Flags

Default

7030:0

PM Outputs Ch.Auxiliary

Largest subindex of this object

UINT8

RO

>2<

7030:01

Index

Request for variable output value channel Aux (see index 0x6030:13)

UINT8

RW

0x00 (0dec)

7030:02

Channel

Channel selection for variable output value Aux channel (see index 0x6030:13)

UINT8

RW

0x00 (0dec)