Input data
Index 6000 PM Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | |||
---|---|---|---|---|---|---|---|---|
6000:0 | PM Inputs Ch.1 | Largest subindex of this object | UINT8 | RO | >29< | |||
6000:01 | Overvoltage | Overvoltage detected EL3413-0000: > 415 V (L1-N) | BOOLEAN | RO | 0x00 (0dec) | |||
6000:02 | Undervoltage | Undervoltage detected | BOOLEAN | RO | 0x00 (0dec) | |||
6000:03 | Overcurrent | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |||
6000:05 | Phase sequence cw | Phase sequence L1 - L2 - L3 correctly detected | BOOLEAN | RO | 0x00 (0dec) | |||
6000:06 | Phase sequence ccw | Phase sequence L1 - L3 - L2 correctly detected | BOOLEAN | RO | 0x00 (0dec) | |||
6000:07 | Missing zero crossing | No zero crossings detected | BOOLEAN | RO | 0x00 (0dec) | |||
6000:0F | TxPDO State | TRUE in the case of frequency, amplitude or general errors | BOOLEAN | RO | 0x00 (0dec) | |||
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RW | 0x00 (0dec) | |||
6000:11 | Current | Current channel 1 | Unit: 0.000001 A | INT32 | RW | 0x00000000 (0dec) | ||
6000:12 | Voltage | Voltage channel 1 | Unit: 0.0001 V | INT32 | RW | 0x00000000 (0dec) | ||
6000:13 | Active power | Active power channel 1 | Unit: 0.01 W | INT32 | RW | 0x00000000 (0dec) | ||
6000:14 | Index | Acknowledge for variable | Index (dec) | Name | Unit | UINT8 | RW | 0x00 (0dec) |
0 | Apparent power | 0.01 VA | ||||||
1 | Reactive power | 0.01 var | ||||||
2 | Energy | 0.001 Wh | ||||||
3 | Power factor λ | 0.001 | ||||||
4 | Frequency | 0.1 Hz | ||||||
5 | Energy (negative) | 0.001 Wh | ||||||
6 | Angle α between phase 1 and phase 1 | 0.01 ° | ||||||
20*** | Active power fundamental (P1) | 0.01 W | ||||||
21*** | Apparent power fundamental (S1) | 0.01 VA | ||||||
22*** | Reactive power fundamental (Q1) | 0.01 var | ||||||
30**** | Energy positive | 0.001 Wh | ||||||
31**** | Positive energy, automatically saved | 0.001 Wh | ||||||
32**** | Energy, automatic saved | 0.001 Wh | ||||||
35**** | Energy negative, automatically saved | 0.001 Wh | ||||||
44*** | Frequency average resolution | 0.01 Hz | ||||||
45*** | Frequency high resolution | 0.001 Hz | ||||||
46***** | Held frequency | 0.1 Hz | ||||||
47***** | Held frequency average resolution | 0.01 Hz | ||||||
48***** | Held frequency high resolution | 0.001 Hz | ||||||
6000:1D | VariantValue | variable output value channel 1 (see index 0x6000:14) | INT32 | RW | 0x00000000 (0dec) |
***) for EL3413 from firmware 08, EL3413-0120 from firmware 04, EL3413-0001/EL3433 from firmware 10
****) from firmware 10
Index 6010 PM Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default | |||
---|---|---|---|---|---|---|---|---|
6010:0 | PM Inputs Ch.2 | Largest subindex of this object | UINT8 | RO | >29< | |||
6010:01 | Overvoltage | Overvoltage detected EL3413-0000: > 415 V (L1-N) | BOOLEAN | RO | 0x00 (0dec) | |||
6010:02 | Undervoltage | Undervoltage detected | BOOLEAN | RO | 0x00 (0dec) | |||
6010:03 | Overcurrent | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |||
6010:05 | Phase sequence cw | Phase sequence L1 - L2 - L3 correctly detected | BOOLEAN | RO | 0x00 (0dec) | |||
6010:06 | Phase sequence ccw | Phase sequence L1 - L3 - L2 correctly detected | BOOLEAN | RO | 0x00 (0dec) | |||
6010:07 | Missing zero crossing | No zero crossings detected | BOOLEAN | RO | 0x00 (0dec) | |||
6010:0F | TxPDO State | TRUE in the case of frequency, amplitude or general errors | BOOLEAN | RO | 0x00 (0dec) | |||
6010:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RW | 0x00 (0dec) | |||
6010:11 | Current | Current channel 2 | Unit: 0.000001 A | INT32 | RW | 0x00000000 (0dec) | ||
6010:12 | Voltage | Voltage channel 2 | Unit: 0.0001 V | INT32 | RW | 0x00000000 (0dec) | ||
6010:13 | Active power | Active power channel 2 | Unit: 0.01 W | INT32 | RW | 0x00000000 (0dec) | ||
6010:14 | Index | Acknowledge for variable | Index (dec) | Name | Unit | UINT8 | RW | 0x00 (0dec) |
0 | Apparent power | 0.01 VA | ||||||
1 | Reactive power | 0.01 var | ||||||
2 | Energy | 0.001 Wh | ||||||
3 | Power factor | 0.001 | ||||||
4 | Frequency | 0.1 Hz | ||||||
5 | Energy (negative) | 0.001 Wh | ||||||
6 | Angle α between phase 2 and phase 1 | 0.01 ° | ||||||
20*** | Active power fundamental (P1) | 0.01 W | ||||||
21*** | Apparent power fundamental (S1) | 0.01 VA | ||||||
22*** | Reactive power fundamental (Q1) | 0.01 var | ||||||
30**** | Energy positive | 0.001 Wh | ||||||
31**** | Positive energy, automatically saved | 0.001 Wh | ||||||
32**** | Energy, automatic saved | 0.001 Wh | ||||||
35**** | Energy negative, automatically saved | 0.001 Wh | ||||||
44*** | Frequency average resolution | 0.01 Hz | ||||||
45*** | Frequency high resolution | 0.001 Hz | ||||||
46***** | Held frequency | 0.1 Hz | ||||||
47***** | Held frequency average resolution | 0.01 Hz | ||||||
48***** | Held frequency high resolution | 0.001 Hz | ||||||
6010:1D | VariantValue | variable output value channel 2 (see index 0x6010:14) | INT32 | RW | 0x00000000 (0dec) |
***) for EL3413 from firmware 08, EL3413-120 from firmware 04, EL3413-1/EL3433 from firmware 10
****) from firmware 10
Index 6020 PM Inputs Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default | |||
---|---|---|---|---|---|---|---|---|
6020:0 | PM Inputs Ch.3 | Largest subindex of this object | UINT8 | RO | >29< | |||
6020:01 | Overvoltage | Overvoltage detected EL3413-0000: > 415 V (L1-N) | BOOLEAN | RO | 0x00 (0dec) | |||
6020:02 | Undervoltage | Undervoltage detected | BOOLEAN | RO | 0x00 (0dec) | |||
6020:03 | Overcurrent | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |||
6020:05 | Phase sequence cw | Phase sequence L1 - L2 - L3 correctly detected | BOOLEAN | RO | 0x00 (0dec) | |||
6020:06 | Phase sequence ccw | Phase sequence L1 - L3 - L2 correctly detected | BOOLEAN | RO | 0x00 (0dec) | |||
6020:07 | Missing zero crossing | No zero crossings detected | BOOLEAN | RO | 0x00 (0dec) | |||
6020:0F | TxPDO State | TRUE in the case of frequency, amplitude or general errors | BOOLEAN | RO | 0x00 (0dec) | |||
6020:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RW | 0x00 (0dec) | |||
6020:11 | Current | Current channel 3 | Unit: 0.000001 A | INT32 | RW | 0x00000000 (0dec) | ||
6020:12 | Voltage | Voltage channel 3 | Unit: 0.0001 V | INT32 | RW | 0x00000000 (0dec) | ||
6020:13 | Active power | Active power channel 3 | Unit: 0.01 W | INT32 | RW | 0x00000000 (0dec) | ||
6020:14 | Index | Acknowledge for variable | Index (dec) | Name | Unit | UINT8 | RW | 0x00 (0dec) |
0 | Apparent power | 0.01 VA | ||||||
1 | Reactive power | 0.01 var | ||||||
2 | Energy | 0.001 Wh | ||||||
3 | Power factor | 0.001 | ||||||
4 | Frequency | 0.1 Hz | ||||||
5 | Energy (negative) | 0.001 Wh | ||||||
6 | Angle α between phase 3 and phase 1 | 0.01 ° | ||||||
20*** | Active power fundamental (P1) | 0.01 W | ||||||
21*** | Apparent power fundamental (S1) | 0.01 VA | ||||||
22*** | Reactive power fundamental (Q1) | 0.01 var | ||||||
30**** | Energy positive | 0.001 Wh | ||||||
31**** | Positive energy, automatically saved | 0.001 Wh | ||||||
32**** | Energy, automatic saved | 0.001 Wh | ||||||
35**** | Energy negative, automatically saved | 0.001 Wh | ||||||
44*** | Frequency average resolution | 0.01 Hz | ||||||
45*** | Frequency high resolution | 0.001 Hz | ||||||
46***** | Held frequency | 0.1 Hz | ||||||
47***** | Held frequency average resolution | 0.01 Hz | ||||||
48***** | Held frequency high resolution | 0.001 Hz | ||||||
6020:1D | VariantValue | variable output value channel 3 (see index 0x6020:14) | INT32 | RW | 0x00000000 (0dec) |
***) for EL3413 from firmware 08, EL3413-120 from firmware 04, EL3413-1/EL3433 from firmware 10
****) from firmware 10
Index 6030 PM Inputs Auxiliary
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6030:0 | PM Inputs Ch.3 | Largest subindex of this object | UINT8 | RO | >19< |
6030:03 | Overcurrent | Overcurrent | BOOLEAN | RO | 0x00 (0dec) |
6030:0F | TxPDO State | TRUE for general error | BOOLEAN | RO | 0x00 (0dec) |
6030:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RW | 0x00 (0dec) |
6030:11 | Index | Acknowledges for auxiliary variables (see following table) | UINT8 | RW | 0x00 (0dec) |
6030:12 | Channel | UINT8 | RW | 0x00 (0dec) | |
6030:13 | Value | variable output value Aux channel (see index 0x6030:12) | INT32 | RW | 0x00000000 (0dec) |
Channel (dec) | Index (dec) | Name | Unit |
---|---|---|---|
0 | 0 | Neutral conductor current | 0.000001 A |
0 | 2 | Sum of the energy (channel 1-3) | 0.001 Wh |
0 | 4 | Frequency | 0.1 Hz |
0 | 5 | Sum of the energy (negative) (channel 1-3) | 0.001 Wh |
0 | 10 | Sum of the active power (channel 1-3) | 0.01 W |
0 | 11 | Sum of the apparent power (channel 1-3) | 0.01 VA |
0 | 12 | Sum of the reactive power (channel 1-3) | 0.01 var |
0 | 20*** | Active power fundamental (P1) | 0.01 W |
0 | 21*** | Apparent power fundamental (S1) | 0.01 VA |
0 | 22*** | Reactive power fundamental (Q1) | 0.01 var |
0 | 30**** | Energy positive | 0.001 Wh |
0 | 31**** | Positive energy, automatically saved | 0.001 Wh |
0 | 32**** | Energy, automatic saved | 0.001 Wh |
0 | 35**** | Energy negative, automatically saved | 0.001 Wh |
0 | 44*** | Frequency average resolution | 0.01 Hz |
0 | 45*** | Frequency high resolution | 0.001 Hz |
0 | 46***** | Held frequency | 0.1 Hz |
0 | 47***** | Held frequency average resolution | 0.01 Hz |
0 | 48***** | Held frequency high resolution | 0.001 Hz |
0 | 100 | ADC temperature | 0.1℃ |
1..3 | 0 | Calculation ongoing |
|
1..21 | RMS value of the xth harmonic (current) | 0.000001 A | |
51..71 | Ratio of the xth harmonic to the fundamental (current) | 0.01% | |
100 | Calculation ongoing |
| |
101..121 | RMS value of the xth harmonic (voltage) | 0.0001 V | |
151..171 | Ratio of the xth harmonic to the fundamental (voltage) | 0.01% | |
11..13 | 0 | Apparent power of phase x | 0.01 VA |
1 | Reactive power of phase x | 0.01 var | |
2 | Energy of phase x | 0.001 Wh | |
3 | Power factor of phase x | 0.001 | |
4 | Frequency of phase x | 0.1 Hz | |
5 | Energy (negative) of phase x | 0.001 Wh | |
6 | Angle α between phase x and phase 1 | 0.01 ° | |
10 | Active power of phase x | 0.01 W | |
11 | Current of phase x | 0.000001 A | |
12 | Voltage of phase x | 0.0001 V | |
20*** | Active power fundamental (P1) | 0.01 W | |
21*** | Apparent power fundamental (S1) | 0.01 VA | |
22*** | Reactive power fundamental (Q1) | 0.01 var | |
23*** | Cos Phi = Pfund / Sfund with sign from Q1 | 0.0001 | |
44*** | Held frequency average resolution | 0.01 Hz | |
45*** | Held frequency high resolution | 0.001 Hz |
***) for EL3413 from firmware 08, EL3413-0120 from firmware 04, EL3413-1/EL3433 from firmware 10
****) from firmware 10
Calculation of harmonics It is not possible to calculate harmonics for more than one channel at the same time. Index 00 or 100 is returned until the harmonic calculation has been completed. |