Basic function principles
![]() | EL3356 and special versions Unless stated otherwise, the designation “EL3356” always refers also to special versions such as the EL3356-0010. |
The measuring functions of the EL3356 can be described as follows:
- The EL3356 Analog Input Terminal is used to acquire the supply voltage to a load cell as a reference voltage, and the differential voltage that is proportional to the force acting on the cell.
- A full bridge must be connected. If only a quarter or half bridge is available, external auxiliary bridges should be added. In this case, the nominal characteristic value should be modified accordingly.
- The reference and differential voltages are measured simultaneously.
- Since the two voltages are measured at the same time, there is basically no need for a high-precision reference voltage with respect to the level.
On changing the reference voltage, the differential voltage across the full bridge changes by the same degree. Therefore a stabilized reference voltage should be used that is subject to only low fluctuations (e.g. the EL95xx supply terminal). - The change of the quotient of the differential and reference voltages corresponds to the relative force acting on the load cell.
- The quotient is converted into a weight and is output as process data.
- The data processing is subject to the following filtering procedures:
- the analog convertor (ADC) integrates over 76 samples
- calculation of mean values in the averager (if activated)
- software filter IIR/FIR (if activated)
- The EL3356 has an automatic compensation/self-calibration function.
- Default state: self-calibration activated, execution every 3 minutes
- errors in the analog input stages (temperature drift, long-term drift etc.) are checked by regular automatic calibration, and compensated to bring the measurement within the permitted tolerance range.
- the automatic function can be deactivated or activated in a controlled manner
- The EL3356 can also be used as a 2-channel analog input terminal for voltage measurement.
Please note: the PDO Ctrl (CoE 0x7000:0) has no function in this case. - The EL3356-0010 and EL3356-0090 have a timestamp function that can be activated through Distributed Clocks
In DC mode the filter functions are inactive.