Calculating the weight
Each measurement of the analog inputs is followed by the calculation of the resulting weight or the resulting force, which is made up of the ratio of the measuring signal to the reference signal and of several calibrations.
YR = (UDiff / URef) ⋅ Ai | (1.0) | Calculation of the raw value in mV/V |
YL = ( (YR - CZB) / (Cn - CZB) ) ⋅ Emax | (1.1) | Calculation of the weight |
YS = YL ⋅ AS | (1.2) | Scaling factor (e.g. factor 1000 for rescaling from kg to g) |
YG = YS ⋅ (G / 9.80665) | (1.3) | Influence of acceleration of gravity |
YAUS = YG ⋅ Gain - Tare | (1.4) | Gain and Tare |
Name | Description | CoE Index |
---|---|---|
UDiff | Bridge voltage/differential voltage of the sensor element, after averager and filter |
|
URef | Bridge supply voltage/reference signal of the sensor element, after averager and filter |
|
Ai | Internal gain, not changeable. This factor accounts for the unit standardization from mV to V and the different full-scale deflections of the input channels |
|
Cn | Nominal characteristic value of the sensor element (unit mV/V, e.g. nominally 2 mV/V or 2.0234 mV/V according to calibration protocol) | |
CZB | Zero balance of the sensor element (unit mV/V, e.g. -0.0142 according to calibration protocol) | |
Emax | Nominal load of the sensor element | |
AS | Scaling factor (e.g. factor 1000 for rescaling from kg to g) | |
G | Acceleration of gravity in m/s2 (default: 9.80665 ms/s2) | |
Gain |
| |
Tare |
|