Introduction

8-channel analog input, temperature, RTD (Pt1000, NTC), 16 bit

Introduction 1:
Fig.15: EL3208-0010

The analog input terminal EL3208-0010 allows the direct connection of eight resistance sensors on 12 mm width (high density housing).

The measured resistance value can either be output directly in ohms or transformed into a temperature. If the temperature at the measuring point is of interest, the conversion from resistance to temperature can be done in the terminal according to different sensor characteristics (Pt1000, Ni1000, NTC and others).

The EL3208-0010 can operate sensors in 2-wire technology.

The EtherCAT Terminals indicate their measuring capability via LEDs and status bits in the EtherCAT process image.