Technical data
Technical data | EL3208-0010 |
---|---|
Number of inputs | 8 |
Connection technology | 2-wire |
Sensor types | Pt1000 (default), Ni1000, NTC 1.8k / 2.2k / 3k / 5k / 10k / 20k / 100k: typ. -50...+150°C (sensor dependent) Resistance measurement (poti) 0 ... 4 / 6.5 / 65 / 655 / 1310 kΩ |
Input filter limit range | typ. 1 kHz |
Resolution (default) | RTD: 0.01°C for Digit R: 0.0625 / 0.1 / 1 / 10 / 20 Ω for Digit |
Sampling type | multiplex |
Ground reference | Single-ended |
Conversion time | approx. 1 s (configurable), depending on configuration and filter setting |
ADC conversion method | ΔΣ (Delta-Sigma) |
Measuring current (depending on the sensor element and temperature) | typ. < 0.5 mA |
Sensor supply | multiplex (switched in sequence) |
Measuring error / uncertainty | with Pt/Ni sensors and 25°C ambient temperature: |
Support NoCoEStorage | yes |
Width in the process image | max. 32 bytes input |
Power supply for the electronics | via the E-bus |
Current consumption via E-bus | typ. 95 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Configuration | via TwinCAT System Manager |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | -25°C ... +60°C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative air humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail in compliance with EN 60715 | |
Enhanced mechanical load capacity | Yes, see also Installation instructions for terminals with enhanced mechanical load capacity |
Vibration / shock resistance | In accordance with EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | In accordance with EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | any |
Identification / approval*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |