Process data

Table of contents

Interpretation of value and status variable
Status word
Changeover of process data sets
Note about TwinCAT 2.10
Password protection for user calibration

The EL31xx terminals offer two different process data per analog channel for transmission: the analog value Value (16 bit) and status information (16 bit). As with individual channels, the transmission of individual status information can be deactivated in the ProcessData tab; these changes are effective after activation and an EtherCAT restart or reload.
There is a choice of two types of process data in the EL31xx:

The settings are described below, taking the EL3102 (two channels, ±10 V) as an example. The data apply to TwinCAT 2.11 from build 1544 onward and XML revision from EL31xx-0000-0016 onward.

Interpretation of value and status variable

Process data 1:Fig.226: Default process data of the EL3102-0000-0016

The plain text display of the bit meanings of the status word is particularly helpful not only in commissioning but also for linking to the PLC program.
By right-clicking on the status variable in the configuration tree (A), the structure can be opened for linking (B).

In order to be able to read the bit meanings in plain text in the online display (C), the button

Process data 2:Fig.227: Show sub variables

can be used to show all subvariables, including the structure content of the status word, see Fig. Display subvariables of the EL3102-0000-0016 from TwinCAT 2.11 build 1544

Process data 3:Fig.228: Display of the subvariables of the EL3102-0000-0016 from TwinCAT 2.11 build 1544 onwards

Control/status word

Status word

The status word (SW) is located in the input process image, and is transmitted from terminal to the controller.

Bit

SW.15

SW.14

SW.13

SW.12

SW.11

SW.10

SW.9

SW.8

Name

TxPDO Toggle

TxPDO State

Sync error

-

-

-

-

-

Bit

SW.7

SW.6

SW.5

SW.4

SW.3

SW.2

SW.1

SW.0

Name

-

ERROR

Limit 2

Limit 1

Overrange

Underrange

Legend

Bit

Name

Description

SW.15

TxPDO Toggle

1bin

Toggles with each new analog process value

SW.14

TxPDO State

1bin

TRUE in the case of an internal error

SW.13*

Sync error

1bin

TRUE (DC mode): a synchronization error occurred in the expired cycle.

SW.6

ERROR

1bin

General error bit, is set together with overrange and underrange

SW.5

Limit 2

1bin

See Limit

SW.4

1bin

SW.3

Limit 1

1bin

See Limit

SW.2

1bin

SW.1

Overrange

1bin

Analog input signal lies above the upper permissible threshold for this terminal

SW.0

Underrange

1bin

Analog input signal lies under the lower permissible threshold for this terminal

*) from rev. EL31xx-0000-0016

Control word

The EL31xx have no control word

Changeover of process data sets

The process data to be transmitted (PDO, ProcessDataObjects) can be selected by the user

“Predefined PDO Assignment” selection dialog (from TwinCAT 2.11 build 1544 onwards)

Defined PDO sets can be preselected if they exist in the XML description.

Process data 4:Fig.229: Predefined PDO assignment in the EL3102-0000-0016

All channels of the EL31x2 are simultaneously set to legacy, legacy compact, standard or compact process image.

Selective PDO selection

All TwinCAT versions support the selective selection of individual PDOs, as defined in the XML description.
Exclusion criteria prevent irregular combinations.

Process data 5:Fig.230: Selective PDO selection

Explanatory notes regarding Selective PDO selection: In the “Process Data” tab, it can be seen under (A) that this EL3102 offers several different PDOs for the transmission, and in fact for each channel

Process data 6:

Legacy PDO Assignment

The legacy PDO Assignment is a compatibility mode for previous 2-channel 16-bit input terminals (EL31x2) and should not be used for new configurations. This mode ensures complication-free replacement of older EL31x2 models with new ones. See also the following chapter.

By selecting the necessary Input SyncManager in (B), the PDO assignment under (C) can be carried out manually. The process data can then be linked in the TwinCAT tree (D).

Note about the 1-byte status of earlier EtherCAT terminals

Previous analog input terminals from Beckhoff (e.g. EL31x2) had a status byte instead of the status word that is now implemented and therefore a 3-byte interface. 8 additional bits now offer extended diagnostic options, wherein the default process image of the EL31xx now encompasses 4 bytes, status word and value word. The bit meanings of the LowByte are retained; Limit1 and Limit2 as 2-bit types are shown in the case of the EL31xx.

Process data 7:Fig.231: 3-byte interface of the EL31x2

If the 3-byte interface for linking to the analogue input channel is implemented in existing PLC projects, the TwinCAT System Manager nevertheless offers the possibility to link the EL31xx with a 4-byte interface.

To do this, open the link dialog as usual by double-clicking on the variable and activate the AllTypes checkbox. As a result, variables with differing sizes are also offered for linking. Select the corresponding 1-byte input variable for your application. The 8 bit coverage is confirmed in the following SizeMismatch dialog, Fig. Element-orientated process image under TwinCAT 2.10.

Process data 8:Fig.232: Connecting the 4-byte interface of the EL31xx to a 3-byte interface existing in the project

Note about TwinCAT 2.10

The structured representation of EL31xx from revision EL31xx-0000-0016, as shown in Fig. Selective PDO selection is due to a corresponding interpretation of the variable names. This function does not exist in TwinCAT 2.10 yet, which is why only element-wise linking is possible there.

Process data 9:Fig.233: Element-orientated process image under TwinCAT 2.10

Password protection for user data

Several user data is protected for unrequested or mistaken write access by a password to be entered within CoE 0xF009:

Process data 10:Fig.234: Password protection for the 0x8000:17 and 0x8000:18 entries (example)

The password protection is provided for following user data

Protect-able CoE object

Terminals

0x80n0:17 (User Calibration Offset)

0x80n0:18 (User Calibration Gain)

EL31xx,

ELX31xx

0x80nD:17, (Low Range Error)

0x80nD:18 (High Range Error)

EL3172, EL3174, EL3174-00xx,

EL318x,

ELX3181

Application of CoE 0xF009

Process data 11:

Code word index 0xF008

This CoE object has simply a vendor specific task and is not dedicated for the user.

This function is available according to the table below

Terminal

from FW

EL31x1

FW02

EL3104

FW04

EL3114

FW07

EL3124

FW05

EL3144

FW05

EL3154

FW05

EL3164

FW04

EL3172

FW01

EL3174

FW03

EL3174-0002, EL3174-0032

FW02

EL3174-0042

FW01

EL3174-0090

FW04