Configuration data
Index 80n0 AI settings (for 0 ≤ n ≤ 3)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:0 | AI Settings | Maximum subindex | UINT8 | RO | 0x18 (24dec) |
80n0:01 | User scaling is active. | BOOLEAN | RW | 0x00 (0dec) | |
80n0:02 | 0: Signed presentation | BIT3 | RW | 0x00 (0dec) | |
80n0:05 | The S5 bits are displayed in the three low-order bits | BOOLEAN | RW | 0x00 (0dec) | |
80n0:06 | Enable filter, which makes PLC-cycle-synchronous data exchange unnecessary | BOOLEAN | RW | 0x01 (1dec) | |
80n0:07 | Limit 1 enabled | BOOLEAN | RW | 0x00 (0dec) | |
80n0:08 | Limit 2 enabled | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0A | Enabling of the user calibration | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0B | Enabling of the vendor calibration | BOOLEAN | RW | 0x01 (1dec) | |
80n0:0E* | Swap limit bits | BOOLEAN | RW | 0x00 (0dec) | |
80n0:11 | User scaling offset | INT16 | RW | 0x0000 (0dec) | |
80n0:12 | Gain of the user scaling. | INT32 | RW | 0x00010000 (65536dec) | |
80n0:13 | First limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
80n0:14 | Second limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
80n0:15 | This object determines the digital filter settings if it is active via Enable filter (Index 0x8000:06). | UINT16 | RW | 0x0000 (0dec) | |
80n0:17 | User calibration offset | INT16 | RW | 0x0000 (0dec) | |
80n0:18 | User calibration gain | INT16 | RW | 0x4000 (16384dec) |
* Available from Firmware / Rev. see Table Availability
Filter
The filters of the EL30xx/EL31xx are activated or deactivated via the CoE index 0x8000:15.
![]() | The filter characteristics are set via index 0x8000:15 The filter frequencies are set for all channels of the EL30xx/EL31xx terminals centrally via index 0x8000:15 (channel 1). All other corresponding indices 0x80n0:15 have no parameterization function! The latest firmware version (see status table) returns an EtherCAT-compliant error message, if the filter characteristics of other channels (index 0x80n0:06, 0x80n0:15) are set. |