Calibration
User scaling, index 0x80n0:01
The user scaling is enabled via index 0x80n0:01. Parameterization takes place via the indices
- 0x80n0:11
User scaling offset - 0x80n0:12
User scaling gain
Vendor calibration, index 0x80n0:0B
The vendor calibration is enabled via index 0x80n0:0B. Parameterization takes place via the indices
-
0x80nF:01
Offset (vendor calibration) -
0x80nF:02
Gain (vendor calibration)
![]() | Vendor calibration The vendor reserves the authority for the basic calibration of the terminals. Therefore, the vendor calibration cannot be changed. |
User compensation, index 0x80n0:17, 0x80n0:18
The user calibration is enabled via index 0x80n0:0A. Parameterization takes place via the indices
-
0x80n0:17
User offset compensation -
0x80n0:18
User gain compensation