Introduction
8-channel analog input terminals, ±3 V (EL3008-0003)/ ±5 V (EL3008-0005), 16 bit, cascaded
The EL3008-0003 and EL3008-0005 terminals are designed for measuring stacked (cascaded) voltages up to 1500 V CAT II, e.g. in accumulators and fuel cells. The negative pole of one cell is also the positive pole of the next. In combination with the high electrical isolation to the E-bus, these terminals can be used to record large cell stacks with minimal wiring. This allows cell behavior to be monitored during normal operation and facilitates rapid responses in case of malfunctions. Extensive parameterization options (filter, limit value monitoring, scaling, ...) are available for each channel in the terminal.
The scope of delivery includes 1 piece plug 10-pin and 1 piece contact hazard protection cover (see chapter “Accessories/spare parts”).
| ||
![]() | Device for connection to hazardous voltage, observe instructions!
|