Introduction

Introduction 1:Fig.4: EL2712, EL2722

2-channel Triac output terminals

The EL2712 output terminal uses a power switch to control mains voltage from 12 V to 230 V AC. The switching element is a Triac, which is connected to the power contact potential. As a semiconductor switch, it is not subject to wear. The steady load capacity of a digital output is 0.5 A (see Technical data). The EtherCAT Terminal has two independent outputs.

With the EL2722 output terminal, the continuous load of a digital output is 1 A. This EtherCAT Terminal has two mutually locked outputs.

The EtherCAT Terminals indicate their signal status by means of LEDs.

Quick links

EtherCAT basics

Technical data

Connection

Commissioning