Technical data
Technical data | EL2712 | EL2722 | |
|---|---|---|---|
Connection technology | Triac output, 2-wire | ||
Number of outputs | 2 x make contacts | 2 x make contacts, mutually locked | |
Rated load voltage | 12…230 V AC | ||
Load type | ohmic, inductive | ||
Distributed Clocks | – | ||
Max. output current. | 0,5 A per channel**) | 1 A per channel | |
Rotating field frequency | 47…63 Hz | ||
Surge voltage protection | > 275 VAC | ||
Peak current | 40 A | ||
Leakage current (OFF state) | typ. 0.8 mA, max. 1.5 mA | ||
Switch-on time | 0.1…10 ms, zero crossing | ||
Switch-off time | T/2 | ||
Residual voltage | max. 1,5 V (60 mA…1 A), 150 Ω (< 60 mA) | ||
Current consumption E-bus | 80 mA typ. | 70 mA typ. | |
Electrical isolation | 500 V (E-bus/field voltage), 3750 V AC (1 min.) | ||
Current consumption power contacts | Leakage and load current only | ||
Bit width in the process image | 2 outputs | ||
Configuration | no address or configuration setting | ||
Special features | suitable for conventional blind motors | ||
Weight | approx. 55 g | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Operating temperature | 0 °C…+55 °C | ||
Storage temperature | -25 °C…+85 °C | ||
Relative humidity | 95%, no condensation | ||
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 | ||
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
Protect. rating/installation pos. | IP20/variable | ||
Pluggable wiring | for all ESxxxx terminals | ||
Markings*) | CE | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
**) If the terminals are only operated up to 55°C ambient temperature and in X-axis alignment (normal alignment), then 1 A output current is also permitted on both channels.