LEDs and connection
| |
Risk of electric shock! Bring the Bus Terminal system into a safe, de-energized state before starting installation, removal or wiring of the terminal modules! |
Notice | |
Risk of device damage! When configuring the Bus Terminal system with different potentials on the power contacts (e.g. 24 VDC and 230 VAC), please note that the use of potential feed terminals (e.g. EL9160 or EL9260) is required! |
Fig.4: EL2712, EL2722EL2712, EL2722 - LEDs | |||
|---|---|---|---|
LED | Color | State | Meaning |
LED Output1, LED Output2 | green | off | No output signal |
on | Output Signal at the relevant output | ||
EL2712, EL2722 - Connection | ||
|---|---|---|
Terminal | Meaning | |
Description | No. | |
Output 1 | 1 | Output 1 |
L | 2 | ≤ 230 VAC (internally connected to terminal 6) |
N | 3 | Neutral conductor (internally connected to terminal point 7) |
| 4 | PE (internally connected to terminal point 8) |
Output 2 | 5 | Output 2 |
L | 6 | ≤ 230 VAC (internally connected to terminal point 2) |
N | 7 | Neutral conductor (internally connected to terminal point 3) |
| 8 | PE (internally connected to terminal 4) |

