Commissioning

1. Input voltage in index 0x8000:03 “Supply voltage” in the unit 0.01 V
2. Set the operation mode in the CoE directory in index 0x8004:01 to “Current Control trigger pulse”
Commissioning 1:
Fig.159: Operation mode setting “Current control trigger pulse”
3. Set Predefined PDO Assignments to "External trigger input (with info data)"
Commissioning 2:
Fig.160: PDO setting “External trigger pulse (with info data)”
4. Set the parameters for the LED output (if used):
5. Select the trigger mode for the trigger output in CoE index 0x8004:02
Commissioning 3:
Fig.209: Setting the trigger mode
6. Setting the specific settings for the trigger mode

Trigger mode

Description

Settings

Synchron

Trigger output TRUE if LED output is TRUE

The PDO values for the LED output are adopted for delay and pulse length

    • Pulse length: “DOX Impulse length” → “Impulse length” [µs]
    • Delay: “DOX Trigger delay” → “Trigger delay” [µs] or CoE index 0x8000:0B in [0.1 µs]

Synchron inverted

Trigger output TRUE if LED output is FALSE

Synchron pulse

Trigger output has at the same time a rising edge like the LED output

The PDO value for the LED output is adopted for the delay

    • Delay: “DOX Trigger delay” → “Trigger delay” [µs] or CoE index 0x8000:0B in [0.1 µs]

The separate pulse length for the trigger output is set in the CoE

    • Pulse length: 0x8004:05 “Trigger out pulse length” [0.1 µs]

Synchron pulse inverted

Trigger output has a falling edge when the LED output has a rising edge

Synchron pulse with separate trigger delay

Trigger output has a rising edge with a specified delay when the LED output has a rising edge

The separate delay and pulse length for the trigger output are set in the CoE

    • Delay: 0x8004:06 “Trigger out delay” [0.1 µs] or PDO 0x1607 [µs] “Trigger out delay”, which must be mapped additionally
    • Pulse length: 0x8004:05 “Trigger out pulse length” [0.1 µs]

Synchron pulse inverted with separate trigger delay

Trigger output has a falling edge with a specified delay when the LED output has a rising edge

7. In the CoE index 0x8002:30, set whether the LED pulse should be generated by a rising or falling edge at the trigger input.
8. In the CoE index 0x8004:03, specify the level at the trigger input at which the LED output should be switched (high ≥ 10 V, low ≥ 5 V).
Commissioning 4:
Fig.210: Settings in the CoE objects for the combination of trigger input and output
9. Connect the trigger signal to the TrigIn+ (5) and TrigIn- (13) connections
10. Activate the trigger input under “DOX Control” → “Control” → “Input Trigger Enable”
11. Connect the device to be controlled (e.g. camera) to the TrigOut trigger output (2)
12. Activate the trigger output under “DOX Control” → “Control” → “Output Trigger Enable”
13. Check under “DOX Status” → “Status” whether the “Ready to activate” bit is 1.
14. Activate the control under “DOX Control” → “Control” via the “Enable” bit.
15. Switch on the output under “DOX Control” → “Control” by activating the “Output” bit