Profile-specific objects
Index 6000 DOX Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | DOX Inputs Ch.1 | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
6000:01 | Ready to activate | Driver stage is ready for activation | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Output active | Output is activated | BOOLEAN | RO | 0x00 (0dec) |
6000:07 | Warning | a warning has occurred (see index 0xA000) | BOOLEAN | RO | 0x00 (0dec) |
6000:08 | Error | an error has occurred (see index 0xA000) | BOOLEAN | RO | 0x00 (0dec) |
6000:0C | Digital input | Digital input | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | Toggle bit | BOOLEAN | RO | 0x00 (0dec) |
6000:11 | Info data 1 | Synchronous information (selection via subindex 0x8001:11) | UINT16 | RO | 0x0000 (0dec) |
6000:12 | Info data 2 | Synchronous information (selection via subindex 0x8001:19) | UINT16 | RO | 0x0000 (0dec) |
Index 7000 DOX Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | DOX Outputs Ch.1 | Max. Subindex | UINT8 | RO | 0x17 (23dec) |
7000:01 | Enable | Activates the buck controller for generating the output voltage. | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Output | Activates the output. | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Input trigger enable | The trigger input is enabled with this bit. | BOOLEAN | RO | 0x00 (0dec) |
7000:05 | Output trigger enable | The trigger output is enabled or switched with this bit. | BOOLEAN | RO | 0x00 (0dec) |
7000:08 | Reset | Following an error, or if the Ready bit in the Status is not set, a rising edge in the Reset bit resets or restarts the output stage. | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | Output current | Specification of the set current in mA. | UINT16 | RO | 0x0000 (0dec) |
7000:12 | Impulse length | Specification of the pulse duration in µs. | UINT32 | RO | 0x00000000 (0dec) |
7000:13 | Trigger delay | Specification of the delay time of the trigger input in µs. | UINT32 | RO | 0x00000000 (0dec) |
7000:14 | PWM duty | Specification of the duty cycle (32767=100%). | UINT16 | RO | 0x0000 (0dec) |
7000:15 | Output voltage | Specification of the output voltage in 0.01 V. | UINT16 | RO | 0x0000 (0dec) |
7000:16 | DC Start time | Timestamp for the start time in DC mode. | UINT64 | RO | 0x0000000000000000 (0dec) |
7000:17 | Tigger out delay | Specification of the delay time of the trigger output in µs. | UINT32 | RO | 0x00000000 (0dec) |
Index 8000 DOX Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | DOX Settings Ch.1 | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
8000:02 | Target current | Nominal current or maximum current intensity if PDO 0x1601 is mapped. This is then the maximum current intensity that can be set via 0x1601. Adjustable values: 0.. 3000 (0…3 A) | UINT16 | RW | 0x01F4 (500dec) |
8000:03 | Supply voltage | Setting the input voltage for monitoring during operation. Adjustable values EL2596: 2000..2880 (0…28.8 V) EL2596-0010: 2000..5760 (0…57.6 V) | UINT16 | RW | 0x0960 (2400dec) |
8000:04 | Output voltage | Setting the nominal LED voltage or output voltage. Use depends on the set operation mode. In pulse mode (OPV), the set voltage and an additional voltage swing are controlled. This is the nominal voltage of the LED output in “Current Control” mode. Adjustable values EL2596: 0..2780 (0…27.8 V) EL2596-0010: 0..4800 (0…48.0 V) | UINT16 | RW | 0x04B0 (1200dec) |
8000:0B | Trigger delay (switch on) | Trigger input delay in 100 ns. Adjustable values: 0.. 100 000 000 (0…10 s) | UINT32 | RW | 0x00000000 (0dec) |
8000:11 | Warning level (supply voltage) | This entry sets the warning level as a percentage of the input voltage. If the input voltage falls below the warning value, a message is displayed Adjustable values: 0..100 % | UINT8 | RW | 0x05 (5dec) |
8000:12 | Error level (supply voltage) | This entry sets the error level as a percentage of the input voltage. If the input voltage falls below the error value, an error is displayed Adjustable values: 0..100 % | UINT8 | RW | 0x14 (20dec) |
8000:13 | Positive warning level (output voltage) | This entry sets the warning level as a percentage of the output voltage. Adjustable values: 0..100 % | UINT8 | RW | 0x05 (5dec) |
8000:14 | Positive error level (output voltage) | This entry sets the error level as a percentage of the output voltage. (serves to detect a wire breakage) Adjustable values: 0..100 % | UINT8 | RW | 0x14 (20dec) |
8000:15 | Negative warning level (output voltage) | The negative warning level for the detection of a short-circuit is specified with this entry. Adjustable values: 0..100 % | UINT8 | RW | 0x05 (5dec) |
8000:16 | Negative error level (output voltage) | The negative error level for the detection of a short-circuit is specified with this entry. Adjustable values: 0..100 % | UINT8 | RW | 0x0A (10dec) |
Index 8001 DOX Controller Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8001:0 | DOX Controller Settings Ch.1 | Max. Subindex | UINT8 | RO | 0x03 (3dec) |
8001:01 | Kp factor (curr.) | P control parameter should only be adjusted in exceptional cases | UINT16 | RW | 0x0064 (100dec) |
8001:02 | Ki factor (curr.) | I control parameter should only be adjusted in exceptional cases. | UINT16 | RW | 0x0000 (0dec) |
8001:03 | Kd factor (curr.) | D control parameter should only be adjusted in exceptional cases. | UINT16 | RW | 0x0014 (20dec) |
Index 8002 DOX Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
8002:0 | DOX Features Ch.1 | Max. Subindex | UINT8 | RO | 0x35 (50dec) | |
8002:11 | Select info data 1 | permitted values: | UINT8 | RW | 0x07 (7dec) | |
0 | Status word | |||||
7 | Output voltage | |||||
8 | Output current | |||||
101 | Internal temperature (at the processor) | |||||
104 | Supply voltage | |||||
105 | Supply current | |||||
106 | Led N voltage | |||||
107 | Power dissipation | |||||
108 | Internal temperature 2 (at the LED driver) | |||||
8002:19 | Select info data 2 | permitted values: | UINT8 | RW | 0x08 (8dec) | |
0 | Status word | |||||
7 | Output voltage | |||||
8 | Output current | |||||
101 | Internal temperature (at the processor) | |||||
104 | Supply voltage | |||||
105 | Supply current | |||||
106 | Led N voltage | |||||
107 | Power dissipation | |||||
108 | Internal temperature 2 (at the LED driver) | |||||
8002:30 | Invert digital input | Activates the inversion of the digital input | BOOLEAN | RW | 0x00 (0dec) | |
8002:31 | Pulse resolution 100 ns | The resolution of the PDO pulse and delay time specifications in 0x1602, 0x1603 and 0x1607 is 1 µs if FALSE and 100 ns if TRUE. | BOOLEAN | RW | 0x00 (0dec) | |
8002:32 | Function for input | permitted values: | BIT4 | RW | 0x00 (0dec) | |
0 | Trigger input | |||||
1 | Hardware enable | |||||
Index 8004 DOX enh. Features
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
8004:0 | DOX enh. Features | Max. Subindex | UINT8 | RO | 0x09 (9dec) | |
8004:01 | LED operation mode | permitted values: | UINT8 | RW | 0x00 (0dec) | |
0 | Current control | |||||
1 | Current control timestamp pulse | |||||
2 | Current control trigger pulse | |||||
3 | Current control PLC pulse | |||||
4 | Current control PWM | |||||
5 | Voltage control | |||||
6 | Voltage control PWM | |||||
7 | Current sink PWM | |||||
8004:02 | Trigger output mode | permitted values: | BIT4 | RW | 0x00 (0dec) | |
0 | Synchron | |||||
1 | Synchron inverted | |||||
2 | Synchron pulse | |||||
3 | Standard output | |||||
4 | Synchron pulse inverted | |||||
5 | Synchron pulse with separate trigger delay | |||||
6 | Synchron pulse inverted with separate trigger delay | |||||
7 | Error bit | |||||
8 | Warning bit | |||||
8004:03 | Trigger in level | permitted values: | BIT4 | RW | 0x01 (1dec) | |
0 | Low | |||||
1 | High | |||||
8004:04 | PWM frequency | Frequency specification in PWM mode. Adjustable values: 1..10000 Hz | UINT16 | RW | 0x041A (1050dec) | |
8004:05 | Trigger out pulse length | Pulse width if the operation mode is set in the trigger output mode. Resolution 100 ns Adjustable values: 100.. 100 000 000 (10 µs…10 s) | UINT32 | RW | 0x000003E8 (1000dec) | |
8004:06 | Trigger out delay | Delay of the trigger output in 100 ns if it is configured via Trigger output mode (0x8004:02) as an output with separate delay time and the latter is not mapped as PDO. Adjustable values: 0.. 100 000 000 (0…10 s) | UINT32 | RW | 0x00000000 (0dec)
| |
8004:07 | PWM duty | Specification of the Duty Cycle if not mapped in PDO. Adjustable values: 0..32767 | UINT16 | RW | 0x7FFF (32767dec) | |
8004:08 | Pulse voltage adj. | Additional voltage increase for shaping the output current in pulse mode. Intended, for example, for commissioning an LED via the TeachIn command. With this command, the voltage required for the set current, which can be different from LED to LED even in the same series, is automatically determined and saved. The value is added to the necessary automatic voltage increase of 2..3 V. Adjustable values: 0..500 (0..5 V) | UINT16 | RW | 0x0000 (0dec) | |
8004:09 | Trigger input blind time | The inactive time of the trigger input from the trigger start time to the end of the pulse output plus “Trigger input blind time” [µs] Adjustable values: 20..65535 µs | UINT16 | RW | 0x32 (50dec) | |
Index 800F DOX Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
800F:0 | DOX Vendor data | Max. Subindex | UINT8 | RO | 0x0A (10dec) |
800F:01 | Offset (output voltage) | Vendor-specific calibration parameter | INT16 | RW | 0x0000 (0dec) |
800F:02 | Gain (output voltage) | Vendor-specific calibration parameter | UINT16 | RW | 0x433F (17215dec) |
800F:03 | Offset (output current) | Vendor-specific calibration parameter | INT16 | RW | 0x0000 (0dec) |
800F:04 | Gain (output current) | Vendor-specific calibration parameter | UINT16 | RW | 0x2E18 (11800dec) |
800F:05 | Offset (pulse current) | Vendor-specific calibration parameter | INT16 | RW | 0x0168 (360dec) |
800F:06 | Gain (pulse current) | Vendor-specific calibration parameter | UINT16 | RW | 0x3CE3 (15587dec) |
800F:07 | Offset (supply voltage) | Vendor-specific calibration parameter | INT16 | RW | 0x0000 (0dec) |
800F:08 | Gain (supply voltage) | Vendor-specific calibration parameter | UINT16 | RW | 0x4000 (16384dec) |
800F:09 | Offset (supply current) | Vendor-specific calibration parameter | INT16 | RW | 0x0000 (0dec) |
800F:0A | Gain (supply current) | Vendor-specific calibration parameter | UINT16 | RW | 0x4000 (16384dec) |
Index 9000 DOX Info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9000:0 | DOX Info data Ch.1 | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
9000:01 | Status word | The DOX Diag data 0xA000 exists here as a word. | UINT16 | RO | 0x0000 (0dec) |
9000:08 | Output voltage | The present output voltage in 0.01 V. | UINT16 | RO | 0x0000 (0dec) |
9000:09 | Output current | The present output current in mA. | UINT16 | RO | 0x0000 (0dec) |
9000:11 | Operating hour counter | Operating hour counter of the LED output in minutes. | UINT32 | RO | 0x00000000 (0dec) |
9000:12 | Switching operation counter | Counter for the LED output switching procedures. | UINT32 | RO | 0x00000000 (0dec) |
Index A000 DOX Diag data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A000:0 | DOX Diag data Ch.1 | Max. Subindex | UINT8 | RO | 0x0B (11dec) |
A000:01 | Saturated | The controller is saturated; a further increase in current/voltage is not possible. | BOOLEAN | RO | 0x00 (0dec) |
A000:02 | Over temperature | A temperature error has occurred. | BOOLEAN | RO | 0x00 (0dec) |
A000:04 | Under voltage (Supply) | The input voltage is too low. | BOOLEAN | RO | 0x00 (0dec) |
A000:05 | Over voltage (Supply) | The input voltage is too high. | BOOLEAN | RO | 0x00 (0dec) |
A000:06 | Short circuit | A short-circuit has been detected. | BOOLEAN | RO | 0x00 (0dec) |
A000:07 | Open load | A wire breakage has been detected. | BOOLEAN | RO | 0x00 (0dec) |
A000:09 | Misc error | Internal error | BOOLEAN | RO | 0x00 (0dec) |
A000:0B | Over voltage (Output) | The necessary voltage for the LED output for operation with the set current is too high. | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0001 (1dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
F081:01 | Revision number | The subindex 0xF081:01 (Download revision) describes the revision level of the terminal / module. | UINT32 | RW | 0x00000000 (0dec) |
Index F80F DOX Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F80F:0 | DOX Vendor data | Max. Subindex | UINT8 | RO | 0x0C (12dec) |
F80F:01 | PWM Frequency Buck | Frequency with which the FET half bridge is driven. | UINT32 | RW | 0x0001D4C0 (120000dec) |
F80F:02 | Deadtime | Dead time of the two buck FETs | UINT16 | RW | 0x0014 (20dec) |
F80F:04 | Warning temperature | On reaching the temperature, a warning is displayed via LEDs and the status byte. The HW remains active. | INT8 | RW | 0x50 (80dec) |
F80F:05 | Switch off temperature | On reaching the temperature, an error is displayed via LEDs and the status byte. The HW is deactivated. | INT8 | RW | 0x64 (100dec) |
F80F:07 | SYNC 0 shift time |
| INT16 | RW | 0x0000 (0dec) |
F80F:0B | Current filter | Number of values over which the output current is filtered. | UINT16 | RW | 0x000A (10dec) |
F80F:0C | Voltage filter | Number of values over which the output voltage is filtered. | UINT16 | RW | 0x0014 (20dec) |
Index F900 DOX Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F900:0 | DOX Info data | Max. Subindex | UINT8 | RO | 0x13 (19dec) |
F900:02 | Internal temperature | Internal terminal temperature in °C (at the processor) | INT8 | RO | 0x00 (0dec) |
F900:03 | Internal temperature 2 | Internal terminal temperature in °C (at the LED driver) | INT8 | RO | 0x00 (0dec) |
F900:05 | Supply voltage | Supply voltage | UINT16 | RO | 0x0000 (0dec) |
F900:06 | Supply current | Supply current | UINT16 | RO | 0x0000 (0dec) |
F900:07 | Buck CC Unit | Resolution of the buck timer | UINT16 | RO | 0x0000 (0dec) |
F900:08 | Temp1 Raw Value | Raw value of the MC temperature measurement | UINT16 | RO | 0x0000 (0dec) |
F900:09 | Temp2 Raw Value | Raw value of the MC temperature measurement | UINT16 | RO | 0x0000 (0dec) |
F900:0A | Voltage Raw Value | Raw value of the MC supply voltage measurement. | UINT16 | RO | 0x0000 (0dec) |
F900:0B | Current Raw Value | Raw value of the MC supply current measurement. | UINT16 | RO | 0x0000 (0dec) |
F900:0C | MC temperature | Internal temperature of the STM32 | INT16 | RO | 0x0000 (0dec) |
F900:0D | MC reference | Internal reference voltage of the STM32 | UINT16 | RO | 0x0000 (0dec) |
F900:0E | U buck raw | unfiltered raw value of the output voltage measurement | UINT32 | RO | 0x00000000 (0dec) |
F900:0F | I led raw | unfiltered raw value of the current measurement | UINT32 | RO | 0x00000000 (0dec) |
F900:10 | DAC raw | unfiltered raw value of the current measurement | UINT16 | RO | 0x0000 (0dec) |
F900:11 | U Led N raw | unfiltered raw value of the output voltage measurement | UINT32 | RO | 0x00000000 (0dec) |
F900:12 | Led N voltage | Voltage at the LED output of the terminal that drops in pulse/PWM operation. A high voltage leads to a corresponding power loss in the terminal. This value can be optimized via a TeachIn. The measuring range extends from 0 to approx. 4 V | UINT16 | RO | 0x0000 (0dec) |
F900:13 | Power dissipation | Power loss of the Buck controller | UINT16 | RO | 0x0000 (0dec) |
Index FB00 DOX Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | DOX Command | Terminal-specific commands can be executed via DOX Command. | UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request |
| OCTET-STRING[2] | RW | {0} |
FB00:02 | Status |
| UINT8 | RO | 0x00 (0dec) |
FB00:03 | Response |
| OCTET STRING[4] | RO | {0} |