Sample program EL2574

The FB_Pixel_LED function block provides simple control of LED strips and matrices connected to the EL2574. This sample also includes two conversion tools. One tool can be used to convert images (*.png, *.jpg, *.bmp, ...) into an array, which can be displayed on the matrix. The other tool is used to convert fonts in order to display text in different fonts and sizes.

Download

There are various ways to download the function block:

  1. Function block only
    This download contains the function block for integration in the PLC in PLCopen XML format.
    Sample program EL2574 1: DOWNLOAD
  2. Conversion tools
    This download only contains the two tools for converting images and fonts into displayable PLC code.
    Sample program EL2574 2: DOWNLOAD
  3. Solution, function block and conversion tools
    This download link contains a TwinCAT solution in *.tnzip format, in which the function block is used as an example, the function block for integration in your own PLC program in PLCopen XML format and the conversion tools for images and fonts.
    Sample program EL2574 3: DOWNLOAD