Function block
FB_Pixel_LED
Fig.157: FB_Pixel_LEDInputs
Name | Type | Description |
|---|---|---|
tTimeout | TIME | Timout for the transmission process to the terminal |
bShow | BOOL | Rising edge starts the transmission and display of data |
Outputs
Name | Type | Description |
|---|---|---|
bBusy | BOOL | Is TRUE if the FB transmits data to the terminal. Data cannot be changed during this time |
Definition of constants
The following constants must be defined in the function block before the program is started:
Fig.158: Definition of constantsName | Type | Description |
|---|---|---|
nWidth | INT | Width of the entire matrix |
nHeigth | INT | Height of the entire matrix |
XTiles | INT | Number of individual matrices in X direction (width) |
YTiles | INT | Number of individual matrices in Y-direction (height) |
bMatrixSerpentineLayout | INT(0..1) | Layout type (see M_CursorToIndex) |
bMatrixVertical | INT(0..1) | Layout of the LED lines is vertical (see M_CursorToIndex) |
nNumberofChannels | INT | Number of EL2574 channels used |
Methods
• M_ClearAll
This method can be used to set all elements of the array to the value 0.
• M_Clear
This method can be used to set all elements of the array in a given rectangle to the value 0.
Fig.159: M_ClearInputs
Name | Type | Description |
|---|---|---|
nX1 | INT | Start position of the pixels to be deleted in X direction |
nY1 | INT | Start position of the pixels to be deleted in Y direction |
nX2 | INT | End position of the pixels to be deleted in X direction |
nY2 | INT | End position of the pixels to be deleted in Y direction |
• M_DrawImage
This method can be used to display an image statically on a matrix.
Fig.160: M_DrawImageInputs
Name | Type | Description |
|---|---|---|
nXPosition | INT | Start position for displaying the image in X direction |
nYPosition | INT | Start position for displaying the image in Y direction |
pImageArray | POINTER TO ARRAY [0..0] OF DWORD | Pointer to the array containing the image data |
pImageWidth | POINTER TO INT | Pointer to the width of the image |
pImageHeight | POINTER TO INT | Pointer to the height of the image |
The supplied HTML page ImageConverter.html (see chapter "ImageConverter.html") can be used to display images. The image uploaded there should not exceed the resolution of the pixel matrix; smaller images can be used without restriction. After uploading an image file, the web page will download a text file. This file contains PLC variable definitions that must be included in the PLC project. This can be done, for example, by copying the content into a GVL. The "M_DrawImage" method can be used to display the image on the matrix by assigning the addresses of the copied variables to the input pointers of the method.
• M_DrawText
This method can be used to display a string statically on a matrix.
Fig.161: M_DrawTextInputs
Name | Type | Description |
|---|---|---|
nXPosition | INT | Start position for displaying the text in X direction |
nYPosition | INT | Start position for displaying the text in Y direction |
nColor | DWORD | Text color (0xWWBBGGRR) |
sText | STRING | Display text |
A basic font is stored in the declaration section of the constants in the function block. To use a different font and / or font size, the supplied HTML page FontConverter.html (see chapter "FontConverter.html") can be used.
Fig.162: PLC variable definitions• M_ScrollText
This method can be used to display a string from right to left on a matrix.
Fig.163: M_ScrollTextInputs
Name | Type | Description |
|---|---|---|
nXPosition | INT | Start position for displaying the text in X direction |
nYPosition | INT | Start position for displaying the text in Y direction |
nXEndPosition | INT | End position to display the text in X direction Note: If nXEndPosition = -1, the text is output from the start position across the entire width of the matrix |
nScrollPosition | POINTER TO INT | Pointer to auxiliary variable to track the scroll position (an auxiliary variable is required for each text) |
nColor | DWORD | Text color (0xWWBBGGRR) |
sText | STRING | Display text |
A basic font is stored in the declaration section of the constants in the function block. To use a different font and / or font size, the supplied HTML page FontConverter.html (see section 6.3.2) can be used.
• M_RotateAll
This method rotates the entire content of the matrix in a given direction.
Fig.164: M_RotateAllInputs
Name | Type | Description |
|---|---|---|
nDirection | INT(0…3) | Direction preset 0: Left, 1: Right, 2: Up, 3: Down |
• M_Rotate
This method rotates the contents of the matrix in a given rectangle in a given direction.
Fig.165: M_RotateInputs
Name | Type | Description |
|---|---|---|
nDirection | INT(0…3) | Direction preset 0: Left, 1: Right, 2: Up, 3: Down |
nX1 | INT | Start position of the pixels to be rotated in X direction |
nY1 | INT | Start position of the pixels to be rotated in Y direction |
nX2 | INT | End position of the pixels to be rotated in X direction Note: If nX2 = -1, the entire matrix width is rotated from nX1 |
nY2 | INT | End position of the pixels to be rotated in Y direction Note: If nY2 = -1, the entire matrix height is rotated from nY1 |
• M_SetPixel
This method allows individual pixels to be switched on in a specific color.
Fig.166: M_SetPixelInputs
Name | Type | Description |
|---|---|---|
nXPosition | INT | Pixel position in X direction |
nYPosition | INT | Pixel position in Y direction |
nColor | DWORD | Color of the pixel (0xWWBBGGRR) |
• M_GetPixel
This method reads the color of a pixel at a specified position from the buffer.
Fig.167: M_GetPixelInputs
Name | Type | Description |
|---|---|---|
nXPosition | INT | Pixel position in X direction |
nYPosition | INT | Pixel position in Y direction |
nColor | DWORD | Color of the pixel (0xWWBBGGRR) |
Outputs
Name | Type | Description |
|---|---|---|
M_GetPixel | DWORD | Color of the pixel (0xWWBBGGRR) |