Objects for commissioning
Index 0x8000 Feature bits
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | Feature bits | Max. Subindex | UINT8 | RO | 0x0F (15dec) |
8000:02 | Emergency ramp active | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:03 | Watchdog timer inactive | The SM watchdog is evaluated here. TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:04 | Sign/amount representation | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:05 | Rising edge clears/sets counter | TRUE FALSE | BOOLEAN | RW | 0x01 (1dec) |
8000:06 | Ramp function active | TRUE FALSE The ramp controller should only be deactivated if a higher-level controller (e.g. NC controller) takes over the control of travel distance and frequency. | BOOLEAN | RW | 0x01 (1dec) |
8000:07 | Ramp base frequency | 0(dec) 1(dec) | BIT1 | RW | 0x00 (0dec) |
8000:08 | Direct input mode | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:09 | User switch-on value on wdt | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:0A | Travel distance control active | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0B | Rising edge sets counter | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
8000:0E | Operating mode | 0(dec) 1(dec) 2(dec) | BIT2 | RW | 0x00 (0dec) |
8000:0F | Negative logic | TRUE FALSE | BOOLEAN | RW | 0x00 (0dec) |
Index 0x8001 User settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8001:0 | User settings | Max. Subindex | UINT8 | RO | 0x08 (8dec) |
8001:01 | User switch-on-value | User switch-on value (frequency) | UINT16 | RW | 0x0000 (0dec) |
8001:02 | Base frequency 1 | Base frequency 1 = 50000 Hz | UINT32 | RW | 0x0000C350 (50000dec) |
8001:03 | Base frequency 2 | Base frequency 2 = 100000 Hz | UINT32 | RW | 0x000186A0 (100000dec) |
8001:04 | Ramp time constant (rising) | Ramp time constant (rising, [1/sec]) The “real” ramp time is obtained by the multiplication of the ramp base frequency by this ramp time constant. | UINT16 | RW | 0x03E8 (1000dec) |
8001:05 | Ramp time constant (falling) | Ramp time constant (falling, [1/sec]) The “real” ramp time is obtained by the multiplication of the ramp base frequency by this ramp time constant. | UINT16 | RW | 0x03E8 (1000dec) |
8001:06 | Frequency factor (digit x 10 mHz) | Frequency factor (direct input, digit x 10 mHz) | UINT16 | RW | 0x0064 (100dec) |
8001:07 | Slowing down frequency | Slowing down frequency, travel distance control | UINT16 | RW | 0x0032 (50dec) |
8001:08 | Ramp time constant (emergency) | Ramp time constant for controlled switch‑off; | UINT16 | RW | 0x03E8 (1000dec) |
Index 0x8800 Volatile settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8800:0 | Volatile settings | Max. Subindex | UINT8 | RO | 0x02 (2dec) |
8800:01 | Target counter state | Target counter value | UINT32 | RW | 0x00000000 (0dec) |
8800:02 | Maximum frequency | Maximum frequency | UINT16 | RW | 0x0000 (0dec) |