Configuration data
Index 8000 PWM Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | PWM Settings Ch.1 | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
8000:01 | Enable user scale | BIT1 | RW | 0x00 (0dec) | |
8000:02 | Presentation |
| BIT3 | RW | 0x00 (0dec) |
8000:05 | Watchdog | BIT2 | RW | 0x00 (0dec) | |
8000:07 | Operation mode |
| BIT2 | RW | 0x00 (0dec) |
8000:11 | Offset |
| INT16 | RW | 0x0000 (0dec |
8000:12 | Gain |
| INT32 | RW | 0x00010000 (65536dec) |
8000:13 | Default output |
| UINT16 | RW | 0x0000 (0dec) |
8000:14 | Default output ramp |
| UINT16 | RW | 0xFFFF (65535dec) |
8000:15 | Period PWM 20 Hz..20 kHz [µs] |
| UINT16 | RW | 0x0FA0 (4000dec) |
**) from firmware 05 (EL2502) | |||||
Index 8000 PWM Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:16 | Period PWM 1 Hz..20 kHz [µs] | The period value is specified with a resolution of 1 µs (default). | UINT32 | RW | 0x000186A0 (1000000dec) |
Index 8010 PWM Settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | PWM Settings Ch.2 | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
8010:01 | Enable user scale | BIT1 | RW | 0x00 (0dec) | |
8010:02 | Presentation |
| BIT3 | RW | 0x00 (0dec) |
8010:05 | Watchdog | BIT2 | RW | 0x00 (0dec) | |
8010:07 | Operation mode |
| BIT2 | RW | 0x00 (0dec) |
8010:11 | Offset | User scale offset | INT16 | RW | 0x0000 (0dec) |
8010:12 | Gain | User scale gain | INT32 | RW | 0x00010000 (65536dec) |
8010:13 | Default output | Output value, if activated via index 0x8010:05 | UINT16 | RW | 0x0000 (0dec) |
8010:14 | Default output ramp | This value defines the ramps for the ramp-down to the default value. The value is specified in digits / ms. | UINT16 | RW | 0xFFFF (65535dec) |
8010:15 | Period PWM 20 Hz..20 kHz [µs] | The period value is specified with a resolution of 1 µs (default). | UINT16 | RW | 0x0FA0 (4000dec) |
8010:16 | Period PWM 1 Hz..20 kHz [µs] | The period value is specified with a resolution of 1 µs (default). This entry is to be used in the "Pulse width (standard)" operation mode, for the working areas "PWM 1 Hz .. 20 kHz". | UINT32 | RW | 0x000186A0 (1000000dec) |
**) from firmware 05 (EL2502) | |||||