Output data
Index 7000 PWM Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | PWM Outputs Ch.1 | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
7000:11 | PWM output | Output data channel 1 | UINT16 | RO | 0x0000 (0dec) |
7000:12* | PWM period | Output period channel 1 | UINT16 | RO | 0x0000 (0dec) |
7000:13** | PWM period 1 Hz | Output period channel 1 1 Hz | UINT32 | RO | 0x00000000 (0dec) |
*) from hardware 01 (EL2502) | |||||
Index 7010 PWM Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7010:0 | PWM Outputs Ch.2 | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
7010:11 | PWM output | Output data channel 2 | UINT16 | RO | 0x0000 (0dec) |
7010:12* | PWM period | Output period channel 2 | UINT16 | RO | 0x0000 (0dec) |
7010:13** | PWM period 1 Hz | Output period channel 2 1 Hz | UINT32 | RO | 0x00000000 (0dec) |
*) from hardware 01 (EL2502) | |||||