Basic function principles

The EL2502-0010 outputs a pulse width modulated 24 V square wave signal with a maximum load capacity of 0.5 A on 2 channels. This signal is separately variable in PWM ratio [0 .. 100%] (duty factor) and frequency [1 Hz .. 20 kHz] and can be switched on and off via timestamps, see Technical data.