Technical data
PWM output | EL2502-0010 |
---|---|
Number and type of outputs | 2x PWM output, push-pull outputs |
Nominal auxiliary voltage | 24 VDC (-15 %/+20 %) |
Load type | ohmic, inductive, lamp load |
Output delay due to 24 V power supply unit | < 1 µs typ. |
Output current (per channel) | max. 0.5 A (short-circuit proof, 1 A driver module) |
Short-circuit current | < 1.5 A typ. |
Base frequency | 20 Hz ... 500 kHz,
|
Duty cycle | 0 ... 100 % (pulse duration TON > 750 ns, pause duration TOFF > 500 ns) |
Resolution | 9 ... 15 bits |
Reverse polarity protection | yes |
Function and communication | EL2502-0010 |
---|---|
Distributed clocks | yes |
Accuracy of Distributed Clocks | << 1 µs |
Configuration | via TwinCAT System Manager |
Bit width in process image | 2 x 128‑Bit-In/Output |
Special features |
|
Supply and potentials | EL2502-0010 |
---|---|
Current consumption via E-bus | 100 mA typ. |
Power supply for the electronics | via the E-bus |
Current consumption of power contacts | typ. 30 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
General data | EL2502-0010 |
---|---|
Weight | approx. 50 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm |
on 35 mm mounting rail, conforms to EN 60715 | |
Installation position | see note! |
Environmental conditions | EL2502-0010 |
---|---|
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
Standards and approvals | EL2502-0010 |
---|---|
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Identification / approval* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |