EL2502-0010 - Commissioning and operation
The pulse width and frequency of a 24 VDC binary signal with a maximum load capacity of 0.5 A can be changed via the digital pulse width modulation output (PWM).
Fig.127: Setting pulse-pause ratio using the example of duty cycle 25%, 50% and 75%