Function and settings
- The duty cycle and the period value (F) can be changed quickly in the real-time context
- The PWM output can be switched on/off during runtime (C)
- Switch on when the DC start time is reached during or after the end of the current period
- Switch off while the period is running
- DC-synchron output to channel 2 is possible in 1-channel operation (E).
- Confirmation/error message of the value transfer
Successful and failed transfer of the PWM values are displayed (A). The error message and error counter must then be reset (D). - Exceeding the terminal temperature of 90 °C "Overtemperature" and overload of the outputs "Short Circuit to 24 V" are displayed (A).
- The "Presentation" of the PWM PDO (16-bit) is displayed as a signed integer (G) with the value range:
0...7FFFhex/32767dec for 0 ... 100 % duty cycle - The following additional settings are possible
- Set safe state in case of bus error (H) (see chapter "Watchdog")
- Switch output to high-resistance (I) (see chapter "Tristate")
Fig.129: EL2502-0010 - CoE and process data for Predefined PDO Assignment "PWM, DC"