Example 2: Multi-time stamping

The following example program uses 10-fold multi-time stamping in which a set of 10 (set) switching states are transferred together with the associated different switching times to the process data of the EL2212 terminal. So that the required process data are available for linking to the program variables, multi-time stamping 10x must be selected on the Process Data tab.

Example 2: Multi-time stamping 1:Fig.188: Selection of predefined process data via the "Process_Data" tab: Multi-time stamping 2 ch. 10x

In addition, Distributed Clock must be used and is selected via the "DC" tab:

Example 2: Multi-time stamping 2:Fig.189: Activation of DC

The settings in the "DOX Settings" object for channel 1 (Index 0x8000) are to be made as follows:

The current switch-off threshold should be set to "TRUE"; it takes effect as soon as the overexcitation is activated in the switch-off phase "Boost-Off" and in this way prevents in advance a possible overstressing of mechanical components.

Example 2: Multi-time stamping 3:Fig.190: CoE object 0x8000 configuration for 24 V valve control

Energization of a pneumatic valve 24 V, 600 mA

The setup already used in Application Demonstration 2 is used again here: a pneumatic valve with a holding current of 600 mA and alternating current flow is energized with the following 10 switching times (in ms): [1, 50, 25, 75, 25, 50, 75, 50, 25, 50]. The first switching state is "1" with the switching time 1 ms in order to generate the first rising edge without delay from the PLC for the beginning of the switching phases. In the illustrations below this edge was used to trigger the oscilloscope for the oscilloscope recordings. The valve is connected to channel 1 of the terminal.

Oscilloscope channel assignment:

Example 2: Multi-time stamping 4:Fig.191: Current flow (1) and setpoint switching value (4): left without overexcitation, holding current 600 mA; right with overexcitation "Boost-On" 10 ms/1200 mA and holding current 400 mA
Example 2: Multi-time stamping 5:Fig.192: Current flow (1) and setpoint switching value (4): left with overexcitation "Boost-On" 10 ms/1200 mA and Boost-Off 10 ms; additionally with activated current switch-off threshold – left set to -550 mA, right set to -300 mA

Energization of a relay 24 V, 200 mA

For comparison, two oscilloscope recordings of a relay with switching times (in ms) of [100, 200, 250, 100, 150, 200, 100, 150, 200, 150] are shown in the following. The holding current and the overexcitation current have been set in advance to 200 mA and 400 mA respectively in the CoE object "DOX Settings Ch. 1". With the first switching state "1" and the associated first switching time 100 ms from the PLC, the first rising edge is generated again for the trigger.

Oscilloscope channel assignment:

Example 2: Multi-time stamping 6:Fig.193: Recording with the oscilloscope: energization of a relay with multi-time stamping

The bouncing of the NC and NO contacts already known from Application Demonstration 1 can be seen in the right-hand oscillogram; this bouncing is caused by an excessively high reverse current from the overexcitation of the switch-off phase – the "Boost-Off" in the control coil – and thus an excessively fast switch-off.

Program to example 2

All arrays have to be linked to a channel with all the necessary status, output and input variables respectively. This is already be done by the downloadable example:

Download: Program

You can use either an embedded PC that has the terminal placed on the right or an IPC with an EtherCAT link of an e.g. RJ‑45 connector to the EK1100 coupler with the terminal (e.g. C6915 + EK1100 + EL9190 + EL2212). Optionally a digital input terminal e.g. EL1004 can be set before the EL9190 for program control. A relay is connected instead of a valve and the coil resistance have to be set in CoE Object DOX Settings (0x8000:05) respectively.

Variables declaration:

PROGRAM MAIN
VAR_INPUT
   // External switch to start by user
   bEnable AT%I* : BOOL;
   // To check if last tasks were already executed
   bReadyToActivate AT%I* : BOOL;
   // Target state given back by the EL2212 (Feedback)
   bOutputState AT%I* : BOOL;
END_VAR
VAR_OUTPUT
   // Reference signal for e.g. trigger of oscilloscope
   bOutputReference AT%Q* : BOOL;
   // Link to terminal EL2212 (Output event time n):
   aQE_Time AT%Q* : ARRAY[0..9] OF UDINT;
   // Link to terminal EL2212 (Output event state n):
   aQE_State AT%Q* : ARRAY[0..9] OF BOOL;
   // Outputvariables to reset the output-buffers of EL2212
   bOutputBufReset AT%Q* : BOOL;
   // Real number of fixed State/Time-Events as a Task for EL2212
   nNoOfOutputEvents AT%Q* : USINT;
   // Start-Event to trigger beginning of task scheduling
   nOutputOrderCnt AT%Q* : USINT;
END_VAR
VAR
   aSwitchTime : ARRAY[0..9] OF UDINT:=
   // All 10 time offsets in ms allocated to the 10 states:
    [
      100, 200, 250, 100, 150, 200, 100, 150, 200, 150
   ];
   nState : UINT:=0; // Use for "CASE .. OF" statement
   nShortTime : ULINT; // Timevalue of current DC time/ lower 32 Bit only
   nCurrentTime : ULINT; // Current DC-Time of the PLC-Task
   bStateValue : BOOL; // Variable to set a toggled state of a task-event
   nScheduleNo: INT; // Consists No of respective state/time pair
                     // of a Switch-Task
END_VAR

Program:

// Example program 2: 10x Multi-Timestamp for EL2212
nCurrentTime := F_GetCurDcTaskTime64(); // Get current DC-Time (Task-Related)
// Overtake feedback of EL2212 to any output terminal
// for using as trigger / reference signal:
bOutputReference := bOutputState;
CASE nState OF
// ====================== Do some initializations here: ============================
0:
// Reset ouput buffer of the terminal EL2212
   bOutputBufReset := TRUE;
   nState := nState + 1;// Go to next state
1:
   bOutputBufReset := FALSE;
   nState := nState + 1; // Go to next state
2:
// Wait for external start-event by user (e.g. ext. switch)
   IF bEnable THEN
      nState := 10; // Go to next state and set events
   END_IF
// =================================================================================
// ============ Now fill up all state/time pairs for the four channels =============
10:
// Last tasks already executed?
   IF bReadyToActivate THEN
      bStateValue:=1;
      // Set first state level ('1')
      aQE_State[0] := bStateValue;
      // Cut 64 Bit time value to 32 Bit
      nShortTime := nCurrentTime AND 16#FFFFFFFF;
      // Set first time value (duration for "save" begin)
      aQE_Time[0] := (ULINT_TO_UDINT(nShortTime)
                     + aSwitchTime[0] * 1000000);
      // Use 'nScheduleNo' as loop counter
      FOR nScheduleNo:=1 TO 9 DO
         bStateValue := NOT bStateValue;
         // Set inverting output states of one switch-task
         aQE_State[nScheduleNo] := bStateValue;
         // Set timestamps of one switch-task
         aQE_Time[nScheduleNo] := (aQE_Time[nScheduleNo-1]
                         + aSwitchTime[nScheduleNo] * 1000000);
      END_FOR
      nState := nState + 1; // Go to next state
   END_IF
// =================================================================================
// ======== Allow some taskcycles (min. 2) to let EL2212 schedule all tasks ========
11:
   // 'nScheduleNo' is still 9; wait until 12: 3 more PLC-Taskcycles
   IF nScheduleNo = 12 THEN
      nNoOfOutputEvents := 10;
      // Trigger Multi-Timestamp scheduling: now start:
      nOutputOrderCnt := nOutputOrderCnt + 1;
      nState := nState + 1;
   ELSE
      // Just count PLC-Taskcycles here
      nScheduleNo := nScheduleNo + 1;
   END_IF
12:
// ================================== End ==========================================
   // Wait for external switch to be released
   IF NOT bEnable THEN
      nState := 0; // Go to beginning state
   END_IF
END_CASE

Preparations for starting the sample programs (tnzip file / TwinCAT 3)

Also see more hints in section:
Commissioning, TwinCAT Quickstart, TwinCAT 3, Startup.

Assignment of the process data and settings

Example 2: Multi-time stamping 10:

EL2212: "DC" tab – selection of the DC operating mode

The operating mode "DC active (controller handled)" must be set for the functional capability of this program.

Example 2: Multi-time stamping 11:Fig.196: Matching of the external variables from "Main" to the multi-time stamping PDOs