Configuration data (channel-specific)
Index 0x8pp0 DOX Settings (Ch.1, pp=00; Ch. 2, pp=01)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8pp0:0 | DOX Settings |
| UINT8 | RO | 0x0E (14dec) |
8pp0:01 | Boost current | Excitation current (unit: 1 mA) largest sensible value is Vsupply/Rcoil | UINT16 | RW | 0x1388 (5000dec) |
8pp0:02 | Hold current | Rated current (unit: 1 mA) in the holding phase | UINT16 | RW | 0x01F4 (500dec) |
8pp0:03 | Supply voltage | Rated voltage (supply voltage USupply) (unit: 0.01 V) | UINT16 | RW | 0x0960 (2400dec) |
8pp0:05 | Coil resistance | Internal resistance of the motor (unit: 0.01 ohm) | UINT16 | RW | 0x0064 (100dec) |
8pp0:06 | Booster on time | Switch-on time of the excitation current (unit: 0.1 ms) the value "0" switches the excitation phase off | UINT16 | RW | 0x000A (10dec) |
8pp0:07 | Booster off time | Switch-on time of the reverse current (unit: 0.1 ms) | UINT16 | RW | 0x000A (10dec) |
8pp0:08 | Current switch off threshold | Threshold current of the switch-off time (unit: 1 mA) | INT16 | RW | 0x0000 (0dec) |
8pp0:09 | PWM Tperiod | Period duration of the PWM (unit: 0.1 ms) | UINT32 | RW | 0x00000000 (0dec) |
8pp0:0A | PWM Toff | Dead time of the PWM (unit: 0.1 ms) | UINT16 | RW | 0x0000 (0dec) |
8pp0:0C | Boost current threshold 1 | Current limit channel 1 Boost –on Phase (unit: 1 mA) | UINT16 | RW | 0x0000 (0dec) |
8pp0:0D | Boost current threshold 2 | Current limit channel 1 Boost –on Phase (unit: 1 mA) | UINT16 | RW | 0x0000 (0dec) |
8pp0:0E | Boost current threshold 3 | Current limit channel 1 Boost –on Phase (unit: 1 mA) | UINT16 | RW | 0x0000 (0dec) |
Index 0x8pp1 DOX Controller Settings (Ch.1, pp=00; Ch. 2, pp=01)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8pp1:0 | DOX Controller Settings |
| UINT8 | RO | 0x02 (2dec) |
8pp1:01 | Kp factor (curr.) | Kp control factor of the current controller | UINT16 | RW | 0x01F4 (500dec) |
8pp1:02 | Ki factor (curr.) | Ki control factor of the current controller | UINT16 | RW | 0x0005 (5dec) |
Index 0x8pp2 DOX Features (Ch.1, pp=00; Ch. 2, pp=01)
Index (hex) | Name | Meaning | Data type | Flags | Default | ||
---|---|---|---|---|---|---|---|
8pp2:0 | DOX Features |
| UINT8 | RO | 0x1A (26dec) | ||
8pp2:01 | Enable booster on time | Activation of the booster current | BOOLEAN | RW | 0x01 (1dec) | ||
8pp2:02 | Enable booster off time | Activation of the reverse current | BOOLEAN | RW | 0x01 (1dec) | ||
8pp2:03 | Enable current switch off threshold | Activation of the current switch-off threshold | BOOLEAN | RW | 0x01 (1dec) | ||
8pp2:04 | Enable PWM output | Activation of the PWM energization(1 | BOOLEAN | RW | 0x01 (1dec) | ||
8pp2:11 | Select info data 1 | Selection "Info data 1" | 0 | Status word | UINT8 | RW | 0x01 (1dec) |
1 | Coil voltage | ||||||
2 | Coil current | ||||||
... | reserved | ||||||
5 | Duty cycle | ||||||
... | reserved | ||||||
101 | Internal temperature | ||||||
... | reserved | ||||||
104 | Supply voltage | ||||||
105 | Supply current | ||||||
.... | reserved | ||||||
8pp2:19 | Select info data 2 | Selection "Info data 2" | see Index 8pp2:11 | UINT8 | RW | 0x02 (2dec) | |
8pp2:1A2) | Boost mode | BOOLEAN |
| 0x00 (0dec) |
1) This PWM is implemented by the user and is separate from the terminal's internal PWM (32 KHz) of the current control (see chapter "Further characteristics").
2) From FW11
Index 0x8pp1 MTO Settings
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
8pp1:0 | MTO Settings |
| UINT8 | RO | 0x14 (20dec) | |
8pp1:01 | Use as +24 V power supply | Permanently switch on the output | BOOLEAN | RW | 0x00 (0dec) | |
8pp1:02 | Enable manual operation | Allow manual operation via the PDO bit "Manual output state". | BOOLEAN | RW | 0x00 (0dec) | |
8pp1:03 | Enable time check | If set to "1", the delay of up to 4.29 s caused by the transfer of an obsolete time stamp is bypassed. In conjunction with the output PDO "Force Order", a decision is made regarding whether already expired events are output or discarded. | BOOLEAN | RW | 0x00 (0dec) | |
Enable time check =“1“; Output PDO "Force Order"= | “0”: No output of obsolete events | |||||
“1”: immediate output of the obsolete event | ||||||
8pp1:11 | Buffer reset behavior | 0: Reset on falling edge | UINT16 | RW | 0x0000 (0dec) | |
8pp1:12 | Buffer overflow behavior | 0: Lock Buffer | UINT16 | RW | 0x0000 (0dec) | |
8pp1:13 | Valid past window | Window to control the timstamp of the next event. If the following event (time stamp) is not in this window (related to the current time), the output is not switched (caused by the PLC runtime). | INT32 | RW | -500000dec | |
8pp1:14 | Valid future window | see above | INT32 | RW | 500000dec |
Index 0x8ppF MTO Vendor data (Ch.1, pp=02; Ch. 2, pp=03)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8ppF:0 | MTO Vendor data |
| UINT8 | RW | 0x12 (18dec) |
8ppF:11 | Offset pos | Correction value for the timestamp to compensate internal run times (when switching on the output). | INT32 | RW | 0x00000000 (0dec) |
8ppF:12 | Offset neg | Correction value for the timestamp to compensate internal run times (when switching off the output). | INT32 | RW | 0x00000000 (0dec) |