Preselection of process data
The EL2212 can be operated with different types of function.
PDOs can be preselected with the System Manager by “Predefined PDO Assignment” on the “Process Data” tab.
Standard digital output with InfoData
The outputs can be written directly with this standard PDO assignment, i.e. the connected actuators can be switched directly.
If the option "with InfoData" is selected, the synchronous information data are also automatically shown.
Fig.158: Standard PDO assignment|
Name of the process input data |
Description / function |
|---|---|
|
Ready to activate |
The terminal signals its readiness for operation here. |
|
Output active |
The output is actively switched. |
|
Tristate active |
The output drivers are switched to tristate. |
|
PWM active |
The PWM is actively switched to the output n. |
|
Warning |
A warning has occurred - > evaluate “Diag data” (index 0xA000). |
|
Error |
An error has occurred and the output drivers are deactivated - > evaluate “Diag data” (index 0xA000). |
|
TxPDO Toggle |
Changes its state each time process data are exchanged. |
|
WcState |
Each datagram of the EL2212 indicates its processing state here. This allows the EL2212 to be monitored for correct process data communication. |
|
InfoData (State) |
Status display of the “EtherCAT state machine” |
|
Name of the process output data |
Description / function |
|---|---|
|
Output |
Activate the output of channel n |
|
Tristate |
Switch channel n to high resistance |
|
PWM |
Activate PWM at the output of channel n |
|
Reset |
Reset of an error on channel n |
![]() | Observe priorities If the two signals “Output” and “Tristate” are activated at the same time, “Tristate” has a higher priority. |
DC digital output / with InfoData
In addition to the standard signals, the PDOs “DC feedback” and “DC Sync” are activated in this assignment.
If the option "with InfoData" is selected, the synchronous information data are also automatically shown.
Fig.159: PDO assignment with activated DC|
Name of the process input data |
Description / function |
|---|---|
|
Feedback |
The terminal returns the states of the input signals in this byte. |
|
Name of the process output data |
Description / function |
|---|---|
|
Activate |
This byte activates a new start time in the terminal through the transition 0 → 3 |
|
Start time |
64-bit value of the next desired switching event. |
Synchron information data (PDO 0x1A01 or 0x1A03)
Additional information can be displayed with the PDO 0x1A01 (Ch.1) or 0x1A03 (Ch.2).
The PDO assignment must be manually activated with the “Synchon information data”.
Two further data words are displayed per channel for more exact information about the states of the actuators or the driver stage. These are to be configured via the appropriate index in the CoE.
Among other things, the interior temperature of the terminal or the momentary current through the connected actuator can be selected, for example.
Fig.160: Activated “Synchron Info data”|
Name of the process input data |
Description / function |
|---|---|
|
Info data 1 |
Additional channel information |
|
Info data 2 |
Multi-time stamping 2 Ch. 10x/5x/2x/1x
The multi-time stamping supports two channels, each with 1-fold, 2-fold, 5-fold or 10-fold oversampling.
Fig.161: Activated "multi-time stamping" 2 Ch. 2x|
Name of the process input data |
Description / function |
|---|---|
|
Output short circuit |
Output has a short-circuit/overload. |
|
Output buffer overflow |
More events have been written into the buffer than the number of free elements available. |
|
Output state |
Current state of the output. |
|
Input cycle counter |
Update counter of the PLC input data. |
|
Output order feedback |
Feedback of the order counter. |
|
Events in output buffer |
Current number of events remaining in the buffer. |
|
Name of the process output data |
Description / function |
|---|---|
|
Output buffer reset |
Clear all events in the output buffer. |
|
Manual output state |
Set the output permanently to this value (can be activated via CoE and PDO, see Enable manual operation). |
|
Force order |
Already expired events are also output. |
|
Enable manual operation |
Allow manual operation via the PDO bit "Manual output state". |
|
Output order counter |
Incrementation of this value indicates to the terminal that there are new values in the PDO. |
|
No of output events |
Number of events deposited in the PDO |
|
Output event state n |
Output value at the time of the nth time stamp |
|
Output event time n |
Time stamp of the nth event |
