EL2032, EL2032-0015

EL2032, EL2032-0015 1:
Fig.4: EL2032, EL2032-0015

EtherCAT Terminals, 2-channel digital output, 24 V DC, 2 A, with diagnostics

The EL2032 and EL2032-0015 digital output terminals connect the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation.
The EtherCAT Terminals have 2 channels that indicate their signal state via light emitting diodes. 3 and 2-wire actuators can be connected directly.

Special features

Scope of diagnostics for EL203x

Scope of diagnostics for EL203x-0015

The EL203x Terminals also include diagnostic LEDs and input bits. The LEDs indicate

  • short circuits and
  • wire breaks
    Wire break is reported if the output current falls below the limit value even though the output is switched on.
    The limit value is typically in the range of 2 to 900 mA.
    • The application of the “wire break detection” function therefore makes sense for regular output currents of approx. 1 A or higher.

The EL203x-0015 also features diagnostic LEDs and status bits in the process image for

  • detection of an overload at the output.
  • Wire break detection is not available on these models. As a result, the diagnostic capabilities of the EL203x-0015 differ from those of the EL203x.
    • Please be aware that the scope of diagnostics may vary depending on the case of service!
EL2032, EL2032-0015 2:

Discontinuation notice

The EL2032 and EL2034 EtherCAT Terminals have been discontinued.
The EL2032-0015 and EL2034-0015 EtherCAT Terminals are available for spare parts and service needs. On the software side, the EL203x-0015 Terminals provide a compatible process image, thereby enabling a largely compatible replacement.

  • Please note that, to ensure compatibility within the EtherCAT network, the terminals identify themselves as EL203x but have a higher revision number than the discontinued product.
  • For details regarding product discontinuation and spare parts service, please contact Beckhoff Service.
  • Please comply with the technical specifications!