LEDs and pin assignment
EL2032, EL2032-0015 – pin assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
+24 V | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | Ground for output 1 (internally connected to terminal point 7 and negative power contact) |
⏚ | 4 | ⏚ contact (internally connected to terminal point 8 and ⏚ power contact) |
Output 2 | 5 | Output 2 |
+24 V | 6 | +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | Ground for output 2 (internally connected to terminal point 3 and negative power contact) |
⏚ | 8 | ⏚ contact (internally connected to terminal point 4 and ⏚ power contact) |
EL2032, EL2032-0015 – LEDs
LED | Color | Meaning | ||
|---|---|---|---|---|
OUTPUT 1 | green | off | No output signal is present. | |
on | A 24 V DC output signal is present. | |||
ERROR 1 | red | EL2032 Fault indication in the event of interruption or overload of the output voltage. | EL2032-0015 Fault indication in the event of overload of the output voltage | |