Notes on operation EL1262-0010
Basic instructions
- Wording: "Input" in the following means the digital input of the terminal, i.e. as input from the controller's point of view. In the following, "output" means the digital output of the terminal, i.e. the output from the controller's point of view.
- The EL1262-0010 can work with up to 10,000,000 samples (bits) per second and channel. This corresponds to an effective 20 Mbit per second per terminal and thus to a calculated 20% utilization of a 100 Mbit EtherCAT segment.
- Conditions of use
- TwinCAT 3.1 Build 4024.55 or higher, e.g. Build 4025/26
Note: Observe build setting - from Firmware FW02
- from Revision -0001
Fig.186: TwinCAT 3.1 Build 4024.55 or higherAfter scanning or manually inserting the terminal in TwinCAT 3.1, it responds with
- 80x oversampling on channel 1+2
- RS422 setting in CoE on both channels
Fig.187: EL1262-0010 in the TwinCAT tree
Fig.188: RS422 setting in the CoE