Adjust DistributedClocks if necessary

The EL1262-0010 controls the input and output operation (reading or writing the PDO) via a single internal trigger, the ESC Sync0, so they cannot be controlled independently in terms of time. The ShiftTime setting (both via the EtherCAT master and via the slave's own dialog) always affects the entire terminal (input and output).

Note for the EtherCAT master DC-ShiftTime dialog:

Adjust DistributedClocks if necessary 1:Fig.201: Example values DC-ShiftTime dialog

The EL1252-0010 is configured as a "DC Output Device" via ESI, "For Outputs" must be used if necessary.

The time shift of the input/output process of the EL1262-0010 by DcShiftTime is of practical importance in 2 cases:

For this reason, it is necessary to proceed as follows:

1. The terminal is only operated with inputs

"User Defined ShiftTime" for SYNC0 in [µs] with (decimal values possible) change as required -> this has a direct effect on the read time, i.e. the start of sample = and thus the value in PDO StartTimeNextLatch-

Adjust DistributedClocks if necessary 3:Fig.203: Change User Defined Shift time

2. The terminal is only operated with outputs

3. The terminal is operated with inputs and outputs

First set the output as above, then set the input timestamp using "Timestamp correction".

Adjust DistributedClocks if necessary 4:

Transfer of the DC timestamp

The transmission of the DC timestamp StartTimeNextLatch/StartTimeNextOuput offers the possibility of processing the process data on a "real" time basis rather than a cycle basis. This requires additional code on the controller side, which has already been created by Beckhoff in the case of the TwinCAT 3 XFC library or NC/cam controller and must otherwise be created on the application side.