Configuration of the feedback system
The feedback serves to determine the relative position and velocity for the internal control. Determination of the absolute position is not possible with the feedback.
Operation without feedback is also possible. In this case, the counter-electromotive force of the motor is used as feedback. This operation mode is called "sensorless operation".
Select the feedback system according to the requirements of the application.
Feedback system | Recommended use cases |
---|---|
No feedback |
|
Hall sensors |
|
Field-oriented control with incremental encoder | Positioning tasks in which high synchronism is required |
Field-oriented control with incremental encoder and hall sensors |
Permissible combinations of feedback and operation mode
Operation mode | Feedback | |||
---|---|---|---|---|
Incremental encoders | Incremental encoder + Hall sensors | Hall sensors only | No feedback | |
CSTCA | Yes | Yes | No | No |
CST | Yes | Yes 1) | No | No |
CSV | Yes | Yes | Yes | Yes |
CSP | Yes | Yes | Yes | Yes |
DMC | Yes | Yes | Yes | Yes |
1) Enable with 0x8010:54 "Feature bits" = 0x100 |
Configure the feedback as described in the following chapters and observe the following notes on changes to the CoE directory.
Notice | |
Risk of damage to the device! We strongly advise not to change settings in the CoE objects while the axis is active, since this could impair the control. |
Notice | |
Changes in the CoE directory (CAN over EtherCAT), program access When using/manipulating the CoE parameters observe the general CoE notes in chapter "CoE interface" of the EtherCAT system documentation:
|