0x6010 - enhanced operating mode
Index 6010 ENC Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6010:0 | ENC Inputs | Maximum subindex | UINT8 | RO | 0x16 (22dec) |
6010:01 | Latch C valid | The counter value was latched with the “C” input. The data in Latch value index 0x6010:12 correspond to the latched value with the bit set. To re-enable the latch input, Enable latch C index 0x7010:01 must be canceled and then reset. | BOOLEAN | RO | 0x00 (0dec) |
6010:02 | Latch extern valid | The counter value was locked via the external latch. The data in Latch value index 0x6010:12 correspond to the latched value with the bit set. To re-enable the latch input, Enable latch extern on positive edge index 0x7010:02 or Enable latch extern on negative edge index 0x7010:04 must first be canceled and then reset. | BOOLEAN | RO | 0x00 (0dec) |
6010:03 | Set counter done | The counter was set. | BOOLEAN | RO | 0x00 (0dec) |
6010:04 | Counter underflow | The counter has passed the zero crossing backwards. | BOOLEAN | RO | 0x00 (0dec) |
6010:05 | Counter overflow | Counter overflow. Overflow/underflow control is inactive in combination with a reset function (C/external). | BOOLEAN | RO | 0x00 (0dec) |
6010:06 | Status of input status | State of the status input (alarm Input 1) | BOOLEAN | RO | 0x00 (0dec) |
6010:07 | Open circuit | Indicates an open circuit. | BOOLEAN | RO | 0x00 (0dec) |
6010:08 | Extrapolation stall | The extrapolated part of the counter is invalid | BOOLEAN | RO | 0x00 (0dec) |
6010:09 | Status of input A | Status of input A | BOOLEAN | RO | 0x00 (0dec) |
6010:0A | Status of input B | Status of input B | BOOLEAN | RO | 0x00 (0dec) |
6010:0B | Status of input C | Status of input C | BOOLEAN | RO | 0x00 (0dec) |
6010:0C | Status of input gate | The state of the gate input | BOOLEAN | RO | 0x00 (0dec) |
6010:0D | Status of extern latch | Status of the extern latch input | BOOLEAN | RO | 0x00 (0dec) |
6010:0E | Sync Error | The Sync Error bit is only required for the DC mode. It indicates whether a synchronization error occurred in the expired cycle. | BOOLEAN | RO | 0x00 (0dec) |
6010:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6010:11 | Counter value | Counter value | UINT32 | RO | 0x00000000 (0dec) |
6010:12 | Latch value | Latch value | UINT32 | RO | 0x00000000 (0dec) |
6010:13 | Frequency value | The frequency (setting of the scaling in index 0x8010:13 and resolution in index 0x8010:15) | UINT32 | RO | 0x00000000 (0dec) |
6010:14 | Period value | The period (setting of the scaling in index 0x8010:14 and the resolution in index 0x8010:16) | UINT32 | RO | 0x00000000 (0dec) |
6010:16 | Timestamp | Timestamp of the last counter change | UINT64 | RO |
|