0x7010 - enhanced operating mode
Index 7010 ENC Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7010:0 | ENC Outputs | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
7010:01 | Enable latch C | Activate latching via input “C”. | BOOLEAN | RO | 0x00 (0dec) |
7010:02 | Enable latch extern on positive edge | Activate external latch with positive edge. | BOOLEAN | RO | 0x00 (0dec) |
7010:03 | Set counter | Set counter value | BOOLEAN | RO | 0x00 (0dec) |
7010:04 | Enable latch extern on negative edge | Activate external latch with negative edge. | BOOLEAN | RO | 0x00 (0dec) |
7010:11 | Set counter value | The counter value to be set via Set counter (index 0x7010:03). | UINT32 | RO | 0x00000000 (0dec) |