0x90nn, 0xF000–0xF915 | Information and diagnostic data
Index 90n0 AI Internal Data Ch. (n+1), (for n = 0 (Ch. 1) … n = 1 (Ch. 2))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n0:0 | AI Internal Data | Max. subindex | UINT8 | RO | 0x1B (27dec) |
90n0:02 | ADC Raw Value | ADC raw data, see “Data flow” | INT32 | RO | 0x00000000 (0dec) |
90n0:03 | Value After Filter 1 | Current measured value after filter 1, see “Data flow” | INT32 | RO | 0x00000000 (0dec) |
90n0:04 | Value After Interface | Current measured value after interface evaluation, see “Data flow” | REAL32 | RO | 0x00000000 (0dec) |
90n0:05 | Value After Vendor Calibration | Current measured value after vendor adjustment, see “Data flow” | REAL32 | RO | 0x00000000 (0dec) |
90n0:06 | Value After User Calibration | Current measured value after user adjustment, see “Data flow” | REAL32 | RO | 0x00000000 (0dec) |
90n0:09 | Value After Filter 2 | Current measured value after filter 2, see “Data flow” | REAL32 | RO | 0x00000000 (0dec) |
90n0:0B | Value After User Scale | Current measured value according to User Scale, see “Data flow” | REAL32 | RO | 0x00000000 (0dec) |
90n0:0C | Actual Positive Peak Hold | Positive drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
90n0:0D | Actual Negative Peak Hold | Negative drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
90n0:14 | Underrange Error Counter | Counter for underrange errors | UINT32 | RO | 0x00000000 (0dec) |
90n0:15 | Overrange Error Counter | Counter for overrange errors | UINT32 | RO | 0x00000000 (0dec) |
90n0:16 | Limit 1 Counter Low | Counter for “Limit 1 Low” events | UINT32 | RO | 0x00000000 (0dec) |
90n0:17 | Limit 1 Counter High | Counter for “Limit 1 High” events | UINT32 | RO | 0x00000000 (0dec) |
90n0:18 | Limit 2 Counter Low | Counter for “Limit 2 Low” events | UINT32 | RO | 0x00000000 (0dec) |
90n0:19 | Limit 2 Counter High | Counter for “Limit 2 High” events | UINT32 | RO | 0x00000000 (0dec) |
90n0:1A | Tare Value | Tare value currently taken into account | REAL32 | RO | 0x00000000 (0dec) |
90n0:1B | Sampling Rate | Current effective sampling rate, [1/sec] | REAL32 | RO | 0x00000000 (0dec) |
Index 90n2 AI Info Data Ch. (n+1), (for n = 0 (Ch. 1) … n = 1 (Ch. 2))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n2:0 | AI Info Data | Max. subindex | UINT8 | RO | 0x12 (18dec) |
90n2:11 | Vendor Calibration Counter | Counter for changes to the vendor calibration data | UINT32 | RO | 0x00000000 (0dec) |
90n2:12 | User Calibration Counter | Counter for changes to the user calibration data | UINT32 | RO | 0x00000000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profiles (MDP) Organizational information on the profiles used in the device and listed in 0xF010 | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0002 (2dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F009 password protection
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F009:0 | Password protection | Password protection for user calibration | UINT32 | RW | 0x00000000 (0dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision | Max. subindex | UINT8 | RO | 0x01 (1dec) |
F081:01 | Download revision | The subindex 0xF081:01 (Download revision) describes the revision level of the module. | UINT32 | RW | 0x00000000 (0dec) |
Index F600 DEV Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F600:0 | DEV Status | Max. subindex | UINT8 | RO | 0x04 (4dec) |
F600:04 | Diag | New message available in the Diag messages | BOOLEAN | RO | 0x00 (0dec) |
Index F900 DEV Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F900:0 | DEV Info Data | Biggest subindex of this object | UINT8 | RO | 0x14 (20dec) |
F900:11 | Operating Time | See chapter “Device diagnostic functions” | UINT32 | RO | 0x00000000 (0dec) |
F900:12 | Device Temperature | REAL32 | RO | 0x00000000 (0dec) | |
F900:13 | Min. Device Temperature | REAL32 | RO | 0x00000000 (0dec) | |
F900:14 | Max. Device Temperature | REAL32 | RO | 0x00000000 (0dec) |
Index F915 LED Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F915:0 | LED Status | Biggest subindex of this object | UINT8 | RO | 0x0A (10dec) |
F915:01 | RUN | See chapter “Device diagnostic functions” | UINT32 | RO | 0x00000000 (0dec) |
F915:09 | Error Ch.1 | UINT32 | RO | 0x00000000 (0dec) | |
F915:0A | Error Ch.2 | UINT32 | RO | 0x00000000 (0dec) |